|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS62240 device is a high efficiency synchronous step down dc-dc converter optimized for battery powered portable applications. It provides up to 300 mA output current from a single Li-Ion cell and is ideal to power portable applications like mobile phones and other portable equipment. With an input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline, 3.3-V and 5-V input voltage rails. The TPS62240 operates at 2.25 MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. TPS62240 allows the use of small inductors and capacitors to achieve a small solution size. The TPS62240 is available in a 5-pin TSOT23 and 6-pin 2mm×2mm SON package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS62240DDCR | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT (DDC) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS62240DDCRG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT (DDC) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS62240DDCT | ACTIVE | -40 to 85 | 0.99 | 1ku | SOT (DDC) | 5 | View | 250 | SMALL T&R | |||
| TPS62240DDCTG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | SOT (DDC) | 5 | View | 250 | SMALL T&R | |||
| TPS62240DRVR | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | Purchase Samples | |||
| TPS62240DRVRG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | Purchase Samples | |||
| TPS62240DRVT | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | ||||
| TPS62240DRVTG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:00 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS62240DDCR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS62240DDCRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS62240DDCT | |||
| Americas | Rochester Electronics | 250 | |
| Asia | Farnell Asia | 500 | |
| WPI | 298 | ||
| Europe | Farnell | 500 | |
| Worldwide | DigiKey | 889 | |
| Mouser Electronics | 203 | ||
| TI Lead Time*: 4 WeeksTPS62240DDCTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS62240DRVR | |||
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksTPS62240DRVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksTPS62240DRVT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksTPS62240DRVTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS62240DDCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62240DDCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62240DDCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62240DDCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62240DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62240DRVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62240DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS62240DRVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS62240 
View Application Notes for Step-Down Regulators
| Name | Part # | Company | Tool / Software Type |
| TPS62240 6V Input, 1.8V Output, 0.3A Evaluation Module | TPS62240EVM-229 | Texas Instruments | Development Boards/EVMs |
| TPS62260LED-338 Evaluation Module | TPS62260LED-338 | Texas Instruments | Development Boards/EVMs |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS74801 | Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS2061 | Single 1A Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| BQ24070 | Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| LM4040B50 | 5-V Precision Micropower Shunt Voltage Reference, 0.2% accuracy | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS73533 | Single Output LDO, 500mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UC3846 | Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS3823-33 | Supply Voltage Supervisor w/Watchdog input and manual reset | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number