TPS62270 Status: ACTIVE

2.25MHz 400mA Step-Down Converter with Selectable VOUT


      
         
Alert me about changes<br/>to this product

 TPS62270TPS62272 TPS62273 
Iout(Max)(A)0.4  0.4  0.4  
Vin(Min)(V)2.0  2.0  2.0  
Vin(Max)(V)6.0  6.0  6.0  
Iq(Typ)(mA)0.015  0.015  0.015  
Switching Frequency(Max)(kHz)2250  2250  2250  
Switch Current Limit(Typ)(A)0.7  0.7  0.7  
TopologyBuck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package6SON  6SON  6SON  
RatingCatalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  
Vout1(V)1.15  3.3  3.3  
Vout2(V)0.9  2.1  2.5  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62400: Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS54040: 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™
  • TPS62260: 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS61220: Tiny Low Input Voltage Boost Converter
  • TPS63030: High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN

More Related Products

Product Information

Features

  • High Efficiency Step Down Converter
  • Output Current up to 400 mA
  • VIN Range From 2V to 6V for Li-Ion Batteries With Extended Voltage Range
  • 2.25 MHz Fixed Frequency Operation
  • Pin-Selectable Fixed Output Voltage
  • Power Save Mode for Highest Efficiency
  • Automatic transition between PFM and PWM Mode
  • Voltage Positioning in PFM Mode
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in 2×2×0,8 mm SON Package
  • Allows <1 mm Solution Height
  • APPLICATIONS
    • Low Power Processor Supply
    • Cell Phones, Smart-phones
    • Navigation Systems
    • Low Power DSP Supply
    • Portable Media Players
    • Digital Cameras

Description

The TPS62270 device is a high efficiency synchronous step down DC-DC converter optimized for battery powered portable applications. It provides up to 400 mA output current from a single Li-Ion cell.

With an input voltage range of 2 V to 6 V the device supports Li-Ion batteries with extended voltage range, and is ideal to power portable applications like mobile phones and other portable equipment.

The TPS62270 operates at 2.25 MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The Power Save Mode is optimized for low output voltage ripple.

With the VSEL pin, two different fixed output voltages can be selected. This function features a dynamic voltage scaling for low power processor cores.

In the shutdown mode, the current consumption is reduced to less than 1µA. TPS62270 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62270 is available in a 2 mm × 2 mm, 6-pin SON package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TPS62270DRVRACTIVE-40 to 850.95 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this Symbol
TPS62270DRVRG4ACTIVE-40 to 850.95 | 1kuSON (DRV) | 6 3000 | LARGE T&R 
TPS62270DRVTACTIVE-40 to 851.05 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS62270DRVTG4ACTIVE-40 to 851.05 | 1kuSON (DRV) | 6 250 | SMALL T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksTPS62270DRVR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 4 WeeksTPS62270DRVRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTPS62270DRVT
AmericasAvnet 250
Newark 367
AsiaFarnell Asia 367
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTPS62270DRVTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62270DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62270DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62270DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62270DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62270 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPS62270EVM-306 Evaluation ModuleTPS62270EVM-306Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62230 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62750 2.25MHz, 92% Efficiency Step-Down Converter with Automatic PFM/PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62560 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61220 Tiny Low Input Voltage Boost Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS78001 Single Output LDO, 150mA, Adj. (1.22V to 5.25V), 500nA Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here