TPS62273 Status: ACTIVE

2.25MHz 400mA Step-Down Converter with Selectable Vout


      
         
Alert me about changes<br/>to this product

 TPS62270 TPS62272 TPS62273
Iout(Max)(A)0.4  0.4  0.4  
Vin(Min)(V)2.0  2.0  2.0  
Vin(Max)(V)6.0  6.0  6.0  
Iq(Typ)(mA)0.015  0.015  0.015  
Switching Frequency(Max)(kHz)2250  2250  2250  
Switch Current Limit(Typ)(A)0.7  0.7  0.7  
TopologyBuck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package6SON  6SON  6SON  
RatingCatalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  
Vout1(V)1.15  3.3  3.3  
Vout2(V)0.9  2.1  2.5  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62272: 2.25MHz 400mA Step-Down Converter with Selectable VOUT

Product Information

Features

  • High Efficiency Step Down Converter
  • Output Current up to 400 mA
  • VIN Range From 2V to 6V for Li-Ion Batteries With Extended Voltage Range
  • 2.25 MHz Fixed Frequency Operation
  • Pin-Selectable Fixed Output Voltage
  • Power Save Mode for Highest Efficiency
  • Automatic transition between PFM and PWM Mode
  • Voltage Positioning in PFM Mode
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in 2×2×0,8 mm SON Package
  • Allows <1 mm Solution Height
  • APPLICATIONS
    • Low Power Processor Supply
    • Cell Phones, Smart-phones
    • Navigation Systems
    • Low Power DSP Supply
    • Portable Media Players
    • Digital Cameras

Description

The TPS62270 device is a high efficiency synchronous step down DC-DC converter optimized for battery powered portable applications. It provides up to 400 mA output current from a single Li-Ion cell.

With an input voltage range of 2 V to 6 V the device supports Li-Ion batteries with extended voltage range, and is ideal to power portable applications like mobile phones and other portable equipment.

The TPS62270 operates at 2.25 MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The Power Save Mode is optimized for low output voltage ripple.

With the VSEL pin, two different fixed output voltages can be selected. This function features a dynamic voltage scaling for low power processor cores.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS62273DRVRACTIVE-40 to 851.00 | 1kuSON (DRV) | 6 3000 | LARGE T&R
TPS62273DRVRG4ACTIVE-40 to 851.00 | 1kuSON (DRV) | 6 3000 | LARGE T&R
TPS62273DRVTACTIVE-40 to 851.05 | 1kuSON (DRV) | 6 250 | SMALL T&RPurchase Samples
TPS62273DRVTG4ACTIVE-40 to 851.05 | 1kuSON (DRV) | 6 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS62273DRVR
WorldwideDigiKey 556
TI Lead Time*: 16 WeeksTPS62273DRVRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS62273DRVT
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS62273DRVTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62273DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62273DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62273DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62273DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62273 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62272 2.25MHz 400mA Step-Down Converter with Selectable VOUT DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here