TPS62290 Status: ACTIVE

2.25MHz 1A Step-Down Converter in 2x2mm SON Package


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS62290TPS62291 TPS62293 
Iout(Max)(A)1  1  1  
Vin(Min)(V)2.3  2.3  2.3  
Vin(Max)(V)6  6  6  
Vout(Min)(V)0.6  3.3  1.8  
Vout(Max)(V)6  3.3  1.8  
Preset Vout(V) 3.3  1.8  
Iq(Typ)(mA)0.015  0.015  0.015  
Switching Frequency(Max)(kHz)2250  2250  2250  
Switch Current Limit(Typ)(A)1.4  1.4  1.4  
TopologyBuck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package6SON  6SON  6SON  
RatingCatalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62260: 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TPS5450: 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter
  • TPS2052B: Current-Limited, Power-Distribution Switches
  • TPS61032: 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16
  • TPS2065: Single 1A Current-Limited, Power-Distribution Switches for USB Applications

More Related Products

Product Information

Features

  • High Efficiency Step Down Converter
  • Output Current up to 1000 mA
  • VIN Range From 2.3 V to 6 V
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM mode ±1.5%
  • Fixed Output Voltage Options
  • Typ. 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads
  • Available in a 2 × 2 × 0,8 mm SON Package
  • APPLICATIONS
    • Cell Phones, Smart-phones
    • WLAN
    • PDAs, Pocket PCs
    • Low Power DSP Supply
    • Portable Media Players
    • POL

Description

The TPS6229x device is a higly efficient synchronous step down dc-dc converter optimized for battery powered portable applications. It provides up to 1000-mA output current from a single Li-Ion cell.

With an input voltage range of 2.3 V to 6 V, the device supports batteries with extended voltage range and are ideal to power portable applications like mobile phones and other portable equipment.

The TPS6229x operates at 2.25-MHx fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.

The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed fequency PSM mode by pulling the MODE pin high.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TPS62290DRVRACTIVE-40 to 851.20 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS62290DRVRG4ACTIVE-40 to 851.20 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS62290DRVTACTIVE-40 to 851.35 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this Symbol
TPS62290DRVTG4ACTIVE-40 to 851.35 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS62290DRVR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS62290DRVRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS62290DRVT
AsiaFarnell Asia 15
TI Lead Time*: 16 WeeksTPS62290DRVTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62290DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS62290DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS62290DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS62290DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62290 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

User Guides

Selection Guides

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   2.3 V     6 V
* Vin Max:   2.3 V     6 V
 Output
      Min       Max
* Vout:   0.6 V     6 V
* Iout Max:   0.0 A     1 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
TPS62260LED-338 Evaluation ModuleTPS62260LED-338Texas InstrumentsDevelopment Boards/EVMs
TPS62290 6V Input, 1.8V Output, 1A Evaluation ModuleTPS62290EVM-279Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62750 2.25MHz, 92% Efficiency Step-Down Converter with Automatic PFM/PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54218 2.95V to 6V Input, 2A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS73215 Single Output LDO, 250mA, Fixed(1.5V), Fast Transient Response, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS3808G01-Q1 Automotive Catalog Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here