TPS62293 Status: ACTIVE

2.25MHz 1A Step-Down Converter in 2x2mm SON Package


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS62290 TPS62291 TPS62293
Iout(Max)(A)1  1  1  
Vin(Min)(V)2.3  2.3  2.3  
Vin(Max)(V)6  6  6  
Vout(Min)(V)0.6  3.3  1.8  
Vout(Max)(V)6  3.3  1.8  
Preset Vout(V) 3.3  1.8  
Iq(Typ)(mA)0.015  0.015  0.015  
Switching Frequency(Max)(kHz)2250  2250  2250  
Switch Current Limit(Typ)(A)1.4  1.4  1.4  
TopologyBuck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package6SON  6SON  6SON  
RatingCatalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62290: 2.25MHz 1A Step-Down Converter in 2x2mm SON Package
  • TPS62240: 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62291: 2.25MHz 1A Step-Down Converter in 2x2mm SON Package
  • TPS63031: High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS63030: High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS73533: Single Output LDO, 500mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR

More Related Products

Product Information

Features

  • High Efficiency Step Down Converter
  • Output Current up to 1000 mA
  • VIN Range From 2.3 V to 6 V
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM mode ±1.5%
  • Fixed Output Voltage Options
  • Typ. 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads
  • Available in a 2 × 2 × 0,8 mm SON Package
  • APPLICATIONS
    • Cell Phones, Smart-phones
    • WLAN
    • PDAs, Pocket PCs
    • Low Power DSP Supply
    • Portable Media Players
    • POL

Description

The TPS6229x device is a higly efficient synchronous step down dc-dc converter optimized for battery powered portable applications. It provides up to 1000-mA output current from a single Li-Ion cell.

With an input voltage range of 2.3 V to 6 V, the device supports batteries with extended voltage range and are ideal to power portable applications like mobile phones and other portable equipment.

The TPS6229x operates at 2.25-MHx fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range.

The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed fequency PSM mode by pulling the MODE pin high.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS62293DRVRACTIVE-40 to 851.20 | 1kuSON (DRV) | 6 3000 | LARGE T&R
TPS62293DRVRG4ACTIVE-40 to 851.20 | 1kuSON (DRV) | 6 3000 | LARGE T&R
TPS62293DRVTACTIVE-40 to 851.35 | 1kuSON (DRV) | 6 250 | SMALL T&RPurchase Samples
TPS62293DRVTG4ACTIVE-40 to 851.35 | 1kuSON (DRV) | 6 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS62293DRVR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS62293DRVRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS62293DRVT
AsiaFarnell Asia 165
WPI 215
EuropeFarnell 165
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS62293DRVTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62293DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62293DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62293DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62293DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62293 Help

Datasheet

Application Notes

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   2.3 V     6 V
* Vin Max:   2.3 V     6 V
 Output
      Min       Max
* Vout:   1.8 V     1.8 V
* Iout Max:   0.0 A     1 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart #CompanySoftware/Tool Type
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62291 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS73533 Single Output LDO, 500mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UA78M05 3/4 Pin 500mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UCC2894 Current Mode Active Clamp PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
BQ24085 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS3825-33 Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS40190 Low Pin Count Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here