TPS62301 Status: ACTIVE

1.5V, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale


      
         
Alert me about changes<br/>to this product

 TPS62300 TPS62301TPS62302 TPS62303 TPS62305 TPS62311 TPS62313 TPS62315 
Iout(Max)(A)0.5  0.5  0.5  0.5  0.5  0.5  0.5  0.5  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)6  6  6  6  6  6  6  6  
Vout(Min)(V)0.6  1.5  1.6  1.8  1.875  1.5  1.8  1.875  
Vout(Max)(V)5.4  1.5  1.6  1.8  1.875  1.5  1.8  1.875  
Preset Vout(V) 1.5  1.6  1.8  1.875  1.5  1.8  1.875  
Iq(Typ)(mA)0.086  0.086  0.086  0.086  0.086  0.086  0.086  0.086  
Switching Frequency(Max)(kHz)3000  3000  3000  3000  3000  3000  3000  3000  
Switch Current Limit(Typ)(A)0.74  0.74  0.74  0.74  0.74  0.78  0.78  0.78  
TopologyBuck  Buck  Buck  Buck  Buck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package10SON, 8DSBGA  10SON, 8DSBGA  10SON, 8DSBGA  10SON, 8DSBGA  10SON, 8DSBGA  8DSBGA  8DSBGA  8DIESALE  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  100  100  100  100  100  
Regulated Outputs(#)1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information

Features

  • Up to 93% Efficiency at 3-MHz Operation
  • Up to 500-mA Output Current at VI = 2.7 V
  • 3-MHz Fixed Frequency Operation
  • Best in Class Load and Line Transient
  • Complete 1-mm Component Profile Solution
  • –0.5%/+1.3% PWM DC Voltage Accuracy Over Temperature
  • 35-ns Minimum On-Time
  • Power-Save Mode Operation at Light Load Currents
  • Fixed and Adjustable Output Voltage
  • Only 86-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Synchronizable On the Fly to External
    Clock Signal
  • Integrated Active Power-Down Sequencing (TPS6232x only)
  • Available in a 10-Pin QFN (3 × 3 mm), 8-Pin NanoFree™, and NanoStar™ (CSP) Packaging
  • APPLICATIONS
    • Cell Phones, Smart-Phones
    • WLAN and Bluetooth™ Applications
    • Micro DC-DC Converter Modules
    • PDAs, Pocket PCs
    • USB-Based DSL Modems

View All Features in Datasheet

Description

The TPS623xx device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS623xx supports up to 500-mA load current and allows the use of tiny, low cost chip inductor and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery or by 3-cell NiMH/NiCd batteries. With an output voltage range from 5.4 V down to 0.6 V, the device supports the low-voltage TMS320 DSP family, processors in smart-phones, PDAs as well as notebooks, and handheld computers.

The TPS62300 operates at 3-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS62301DRCRACTIVE-40 to 851.15 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS62301DRCRG4ACTIVE-40 to 851.15 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS62301YZDRACTIVE-40 to 851.20 | 1kuDSBGA (YZD) | 8  3000 | LARGE T&R  Download CAD Format for this Footprint
TPS62301YZDTACTIVE-40 to 851.35 | 1kuDSBGA (YZD) | 8  250 | SMALL T&R  Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS62301DRCR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS62301DRCRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS62301YZDR
AmericasRochester Electronics >1k
WorldwideDigiKey 425
TI Lead Time*: 14 WeeksTPS62301YZDT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62301DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS62301DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS62301YZDR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPS62301YZDT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62301 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
TPS62300 Evaluation ModuleTPS62300EVM-085Texas InstrumentsDevelopment Boards/EVMs

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here