|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS623xx device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS623xx supports up to 500-mA load current and allows the use of tiny, low cost chip inductor and capacitors. The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery or by 3-cell NiMH/NiCd batteries. With an output voltage range from 5.4 V down to 0.6 V, the device supports the low-voltage TMS320 DSP family, processors in smart-phones, PDAs as well as notebooks, and handheld computers. The TPS62300 operates at 3-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS62304DRCR | ACTIVE | -40 to 85 | 1.15 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | |||
| TPS62304DRCRG4 | ACTIVE | -40 to 85 | 1.15 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | |||
| TPS62304YZDR | ACTIVE | -40 to 85 | 1.20 | 1ku | DSBGA (YZD) | 8 | 3000 | LARGE T&R | ||||
| TPS62304YZDT | ACTIVE | -40 to 85 | 1.35 | 1ku | DSBGA (YZD) | 8 | 250 | SMALL T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:08 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS62304DRCR | |||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTPS62304DRCRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS62304YZDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 570 | ||
| TI Lead Time*: 14 WeeksTPS62304YZDT | |||
| Asia | Farnell Asia | 10 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS62304DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS62304DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS62304YZDR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPS62304YZDT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS62304 
| Name | Part # | Company | Tool / Software Type |
| TPS62300 Evaluation Module | TPS62300EVM-085 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS62300 | Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62232 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62420 | Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS79225 | Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number