TPS62320 Status: ACTIVE

Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale


      
         
Alert me about changes<br/>to this product

 TPS62320TPS62321 
Iout(Max)(A)0.5  0.5  
Vin(Min)(V)2.7  2.7  
Vin(Max)(V)6  6  
Vout(Min)(V)0.6  1.5  
Vout(Max)(V)5.4  1.5  
Preset Vout(V) 1.5  
Iq(Typ)(mA)0.086  0.086  
Switching Frequency(Max)(kHz)3000  3000  
Switch Current Limit(Typ)(A)0.74  0.74  
TopologyBuck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package10SON, 8DSBGA  10SON, 8DSBGA  
RatingCatalog  Catalog  
Duty Cycle(Max)(%)100  100  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS2115A: Autoswitching Power Mux
  • TPS73201: Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
  • TPS79901: Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR

Product Information

Features

  • Up to 93% Efficiency at 3-MHz Operation
  • Up to 500-mA Output Current at VI = 2.7 V
  • 3-MHz Fixed Frequency Operation
  • Best in Class Load and Line Transient
  • Complete 1-mm Component Profile Solution
  • –0.5%/+1.3% PWM DC Voltage Accuracy Over Temperature
  • 35-ns Minimum On-Time
  • Power-Save Mode Operation at Light Load Currents
  • Fixed and Adjustable Output Voltage
  • Only 86-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Synchronizable On the Fly to External
    Clock Signal
  • Integrated Active Power-Down Sequencing (TPS6232x only)
  • Available in a 10-Pin QFN (3 × 3 mm), 8-Pin NanoFree™, and NanoStar™ (CSP) Packaging
  • APPLICATIONS
    • Cell Phones, Smart-Phones
    • WLAN and Bluetooth™ Applications
    • Micro DC-DC Converter Modules
    • PDAs, Pocket PCs
    • USB-Based DSL Modems

View All Features in Datasheet

Description

The TPS623xx device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS623xx supports up to 500-mA load current and allows the use of tiny, low cost chip inductor and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery or by 3-cell NiMH/NiCd batteries. With an output voltage range from 5.4 V down to 0.6 V, the device supports the low-voltage TMS320 DSP family, processors in smart-phones, PDAs as well as notebooks, and handheld computers.

The TPS62300 operates at 3-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS62320DRCRACTIVE-40 to 851.20 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS62320DRCRG4ACTIVE-40 to 851.20 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS62320YEDRACTIVE-40 to 851.25 | 1kuDSBGA (YED) | 8  3000 | LARGE T&R  Purchase Samples
TPS62320YEDTACTIVE-40 to 851.40 | 1kuDSBGA (YED) | 8  250 | SMALL T&R  
TPS62320YZDRACTIVE-40 to 851.25 | 1kuDSBGA (YZD) | 8  3000 | LARGE T&R  Download CAD Format for this FootprintPurchase Samples
TPS62320YZDTACTIVE-40 to 851.40 | 1kuDSBGA (YZD) | 8  250 | SMALL T&R  Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS62320DRCR
AmericasRochester Electronics >1k
WorldwideDigiKey 708
TI Lead Time*: 20 WeeksTPS62320DRCRG4
WorldwideDigiKey  Available
Call**TPS62320YEDR
WorldwideDigiKey  Available
Call**TPS62320YEDT
AmericasRochester Electronics 250
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPS62320YZDR
AmericasRochester Electronics >1k
AsiaWPI >1k
TI Lead Time*: 14 WeeksTPS62320YZDT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62320DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS62320DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS62320YEDR  TBD Call TI Call TIViewView
TPS62320YEDT  TBD Call TI Call TIViewView
TPS62320YZDR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TPS62320YZDT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62320 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
TPS62300 Evaluation ModuleTPS62300EVM-085Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2115A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS73201 Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79901 Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51511 Synchronous Switcher Controller with 2A LDO for GPU Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS79330 Single Output LDO, 200mA, Fixed(3.0V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here