TPS62561 Status: ACTIVE

2.25MHz 600mA Step-Down Converter in TSOT23 Package

      
         
Alert me about changes<br/>to this product

 TPS62560 TPS62561TPS62562 
Iout(Max)(A)0.6  0.6  0.6  
Vin(Min)(V)2.5  2.5  2.5  
Vin(Max)(V)5.5  5.5  5.5  
Vout(Min)(V)0.85  0.85  1.8  
Vout(Max)(V)5.5  5.5  1.8  
Preset Vout(V)  1.8  
Iq(Typ)(mA)3.8  3.8  3.8  
Switching Frequency(Typ)(kHz)2250  2250  2250  
TopologyBuck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package6SON  5SOT  6SON  
RatingCatalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS54233: 2A, 28V Input, 285 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™
  • TPS54110: Low Input Voltage 1.5A Step Down SWIFT™ Converter with Adjustable Output Voltage
  • TPS73633: Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection
  • TPS2375: IEEE 802.3af PoE Powered Device Controllers
  • TPS650243: Power Management ICs for Li-Ion Powered Systems

More Related Products

Product Information

Features

  • High-Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • Wide VIN Range from 2.5 V to 5.5 V for Li-Ion Batteries With Extended Voltage Range
  • Adjustable and Fixed Output-Voltage Options
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±2.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Soft Start
  • Voltage Positioning at Light Loads
  • Available in a Small TSOT, and
    2-mm × 2-mm × 0,8-mm SON Package
  • Allows < 1-mm Solution Height
  • APPLICATIONS
    • PDAs, Pocket PCs, Portable Media Players
    • Low-Power DSP Supply
    • POL Applications

Description

The TPS6256x devices are efficient synchronous step-down dc-dc converters optimized for battery-powered applications. They provide up to 600-mA output current from a single Li-Ion cell and are ideal to power mobile phones and other portable applications.

With a wide input voltage range of 2.5 V to 5.5 V, the devices support applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails. They operate at 2.25-MHz fixed switching frequency and enter power-save mode operation at light load currents to maintain high efficiency over the entire load-current range.

The power-save mode is optimized for low output-voltage ripple. For low-noise applications, the devices can be forced into the fixed-frequency PWM mode by pulling the MODE terminal high. In shutdown mode, the current consumption is reduced to less than 1 µA. Switching at 2.25-MHz allows the use of small inductors and capacitors to achieve a small solution size.

Operating in a forced fixed-frequency PWM mode, the TPS62561 devices allow simple filtering of the switching frequency, e.g., for noise-sensitive applications.

TPS62560 and TPS62562 are available in a 2-mm × 2-mm 6-terminal SON package, whereas TPS62561 is available in a 5-terminal TSOT23 package. Providing a fixed-output-voltage version, this TPS62562 enables a even smaller solution size with no external resistors needed.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS62561DDCRACTIVE-40 to 851.15 | 1kuSOT (DDC) | 5 View 3000 | LARGE T&R
TPS62561DDCTACTIVE-40 to 851.30 | 1kuSOT (DDC) | 5 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS62561DDCRAs of 8:34 AM GMT, 03 Jul 2009As of 8:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey >1k
TPS62561DDCTAs of 8:34 AM GMT, 03 Jul 2009As of 8:34 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62561DDCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62561DDCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62561 Help

Datasheet

Application Notes

View Application Notes for Step-Down Regulators

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™   TI customers also evaluated this product.
TPS54233 2A, 28V Input, 285 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™   TI customers also evaluated this product.
TPS54110 Low Input Voltage 1.5A Step Down SWIFT™ Converter with Adjustable Output Voltage   TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™   TI customers also evaluated this product.
TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN   TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2375 IEEE 802.3af PoE Powered Device Controllers POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS60110 Regulated 5-V High-Power Low-Noise Charge Pump DC/DC Converter INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.
TPS73033 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS78833 Single Output LDO, 150mA, Fixed(3.3V), Low Noise, Low IQ LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
BQ24010 bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Temp Sense in QFN-10 BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here