TPS62562 Status: ACTIVE

2.25MHz 600mA Step-Down Converter in 2x2mm SON Package


      
         
Alert me about changes<br/>to this product

 TPS62560 TPS62561 TPS62562
Iout(Max)(A)0.6  0.6  0.6  
Vin(Min)(V)2.5  2.5  2.5  
Vin(Max)(V)5.5  5.5  5.5  
Vout(Min)(V)0.85  0.85  1.8  
Vout(Max)(V)5.5  5.5  1.8  
Preset Vout(V)  1.8  
Iq(Typ)(mA)0.015  0.015  0.015  
Switching Frequency(Typ)(kHz)2250  2250  2250  
TopologyBuck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package6SON  5SOT  6SON  
RatingCatalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62561: 2.25MHz 600mA Step-Down Converter in TSOT23 Package
  • TPS62560: 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS61028: Adjustable, 800mA Switch, 96% Efficient Boost Converter w/LDO Down-Mode, QFN-10
  • TPS63030: High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS2553: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch

Product Information

Features

  • High-Efficiency Step-Down Converter
  • Output Current up to 600 mA
  • Wide VIN Range from 2.5 V to 5.5 V for Li-Ion Batteries With Extended Voltage Range
  • Adjustable and Fixed Output-Voltage Options
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±2.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Soft Start
  • Voltage Positioning at Light Loads
  • Available in a Small TSOT, and
    2-mm × 2-mm × 0,8-mm SON Package
  • Allows < 1-mm Solution Height
  • APPLICATIONS
    • PDAs, Pocket PCs, Portable Media Players
    • Low-Power DSP Supply
    • POL Applications

Description

The TPS6256x devices are efficient synchronous step-down dc-dc converters optimized for battery-powered applications. They provide up to 600-mA output current from a single Li-Ion cell and are ideal to power mobile phones and other portable applications.

With a wide input voltage range of 2.5 V to 5.5 V, the devices support applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails. They operate at 2.25-MHz fixed switching frequency and enter power-save mode operation at light load currents to maintain high efficiency over the entire load-current range.

The power-save mode is optimized for low output-voltage ripple. For low-noise applications, the devices can be forced into the fixed-frequency PWM mode by pulling the MODE terminal high.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS62562DRVRACTIVE-40 to 850.65 | 1kuSON (DRV) | 6 3000 | LARGE T&R
TPS62562DRVTACTIVE-40 to 850.75 | 1kuSON (DRV) | 6 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS62562DRVR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS62562DRVT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62562DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS62562DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62562 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62561 2.25MHz 600mA Step-Down Converter in TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62560 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61028 Adjustable, 800mA Switch, 96% Efficient Boost Converter w/LDO Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here