|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoFree Is a trademark of Texas Instruments Description
The TPS6260x device is a high-frequency synchronous step-downdc/dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6260x supports up to 500mA load current, and allows the use of low-cost chip inductor and capacitors. With a wide input voltage range of 2.3V to 5.5V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1V to 2.5V. The TPS6260x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 30µA (typ) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1µA. The TPS6260x is available in an 6-pin chip-scale package (CSP). |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS62600YFFR | ACTIVE | -40 to 85 | 1.00 | 1ku | DSBGA (YFF) | 6 | 3000 | LARGE T&R | |
| TPS62600YFFT | ACTIVE | -40 to 85 | 1.10 | 1ku | DSBGA (YFF) | 6 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:04 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTPS62600YFFR | |||
| Americas | Newark | >1k | |
| Europe | EBV Elektronik | 20 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 4 WeeksTPS62600YFFT | |||
| Americas | Avnet | 250 | |
| Worldwide | DigiKey | 496 | |
| Mouser Electronics | 245 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS62600YFFR | View | ||||
| TPS62600YFFT | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS62600 
View Application Notes for Step-Down Regulators
| Name | Part # | Company | Tool / Software Type |
| TPS62601EVM-327 Evaluation Module | TPS62601EVM-327 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TPS62620 | 600-mA, 6-MHz, Vout 1.82V, 90% Efficiency Step-Down Converter | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | The device has the same functionality and pinout to the compared device, but has better efficiency and lower output ripple. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS62650 | 800-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62601 | 500-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54318 | 2.95V to 6V Input, 3A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62300 | Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62230 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62620 | 600-mA, 6-MHz, Vout 1.82V, 90% Efficiency Step-Down Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61220 | Tiny Low Input Voltage Boost Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TLV1117-18 | Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number