|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS6262x device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6262x supports up to 600mA load current, and allows the use of low cost chip inductor and capacitors. With a wide input voltage range of 2.3V to 5.5V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.2V to 2.3V. The TPS6262x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 31µA (typ) during light load and standby operation. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS62621YFDR | PREVIEW | -40 to 85 | DSBGA (YFD) | 6 | 3000 | Not Available | |
| TPS62621YFDT | PREVIEW | -40 to 85 | DSBGA (YFD) | 6 | 250 | Not Available | |
| TPS62621YFFR | ACTIVE | -40 to 85 | 0.85 | 1ku | DSBGA (YFF) | 6 | 3000 | LARGE T&R | |
| TPS62621YFFT | ACTIVE | -40 to 85 | 0.95 | 1ku | DSBGA (YFF) | 6 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:10 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS62621YFFR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS62621YFFT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS62621YFDR | View | ||||
| TPS62621YFDT | View | ||||
| TPS62621YFFR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPS62621YFFT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS62621 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS62601 | 500-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62650 | 800-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62230 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC27424 | Dual 4A MOSFET Driver | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| TPS2384 | Quad Ethernet Power Sourcing Equipment Power Manager | POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT | TI customers also evaluated this product. |
| TPS51100 | 3A Source/Sink DDR terminator Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51620 | Dual Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51610 | Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61090 | 2A Switch, 96% Efficient Boost Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number