TPS62622 Status: ACTIVE

600-mA, 6-MHz, Vout 1.5V, 90% Efficiency Step-Down Converter


      
         
Alert me about changes<br/>to this product

 TPS62620 TPS62621 TPS62622TPS62623 TPS62624 TPS62625 
Iout(Max)(A)0.6  0.6  0.6  0.6  0.6  0.6  
Vin(Min)(V)2.3  2.3  2.3  2.3  2.3  2.3  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)1.82  1.8  1.5  1.225  1.2  1.2  
Vout(Max)(V)1.82  1.8  1.5  1.225  1.2  1.2  
Preset Vout(V)1.82  1.8  1.5  1.225  1.2  1.2  
Iq(Typ)(mA)0.031  0.031  0.031  0.031  0.031  0.031  
Switching Frequency(Typ)(kHz)6000  6000  6000  6000  6000  6000  
TopologyBuck  Buck  Buck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package6DSBGA  6DSBGA  6DSBGA  6DSBGA  6DSBGA  6DSBGA  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)100  100  100  100  100  100  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62621: 600-mA, 6-MHz, Vout 1.8V, 90% Efficiency Step-Down Converter

Product Information

Features

  • 90% Efficiency at 6MHz Operation
  • 31µA Quiescent Current
  • Wide VIN Range From 2.3V to 5.5V
  • 6MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size <12 mm2
  • Available in a 6-Pin NanoFree™ (CSP) Regular and Ultra-Thin Packaging
  • APPLICATIONS
    • Cell Phones, Smart-Phones
    • WLAN, GPS and Bluetooth® Applications
    • DTV Tuner Applications
    • DC/DC Micro Modules

View All Features in Datasheet

Description

The TPS6262x device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6262x supports up to 600mA load current, and allows the use of low cost chip inductor and capacitors.

With a wide input voltage range of 2.3V to 5.5V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.2V to 2.3V.

The TPS6262x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 31µA (typ) during light load and standby operation.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS62622YFFRACTIVE-40 to 850.85 | 1kuDSBGA (YFF) | 6 3000 | LARGE T&R
TPS62622YFFTACTIVE-40 to 850.95 | 1kuDSBGA (YFF) | 6 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS62622YFFR
WorldwideDigiKey 675
TI Lead Time*: 20 WeeksTPS62622YFFT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS62622YFFR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TPS62622YFFT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS62622 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS62621 600-mA, 6-MHz, Vout 1.8V, 90% Efficiency Step-Down Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here