TPS63020-Q1

ACTIVE

High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 2 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (A) 0.000025
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 2 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (A) 0.000025
VSON (DSJ) 14 12 mm² 4 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade: –40°C to 125°C
      Operating Junction Temperature Range
    • Device HBM ESD Classification Level H1B
    • Device CDM ESD Classification Level C4A
  • Input Voltage Range: 1.8 V to 5.5 V
  • Up to 96% Efficiency
  • 3 A Output Current at 3.3 V in Step Down Mode
    (VIN > 3.6 V)
  • More than 2 A Output Current at 3.3 V in Boost
    Mode (VIN > 2.5 V)
  • Automatic Transition Between Step Down and
    Boost Mode
  • Dynamic Input Current Limit
  • Device Quiescent Current less than 50 µA
  • Adjustable Output Voltage Range from 1.2 V to
    5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz
    and Synchronization Possible
  • Smart Power Good Output
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Overvoltage Protection
  • Available in a 3-mm × 4-mm, VSON-14 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade: –40°C to 125°C
      Operating Junction Temperature Range
    • Device HBM ESD Classification Level H1B
    • Device CDM ESD Classification Level C4A
  • Input Voltage Range: 1.8 V to 5.5 V
  • Up to 96% Efficiency
  • 3 A Output Current at 3.3 V in Step Down Mode
    (VIN > 3.6 V)
  • More than 2 A Output Current at 3.3 V in Boost
    Mode (VIN > 2.5 V)
  • Automatic Transition Between Step Down and
    Boost Mode
  • Dynamic Input Current Limit
  • Device Quiescent Current less than 50 µA
  • Adjustable Output Voltage Range from 1.2 V to
    5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz
    and Synchronization Possible
  • Smart Power Good Output
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Overvoltage Protection
  • Available in a 3-mm × 4-mm, VSON-14 Package

The TPS63020-Q1 device provides a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-Polymer battery. Output currents can go as high as 3 A while using a single-cell Li-Ion or Li-Polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 3 mm × 4 mm 14-pin VSON PowerPAD™ package (DSJ).

The TPS63020-Q1 device provides a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-Polymer battery. Output currents can go as high as 3 A while using a single-cell Li-Ion or Li-Polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 3 mm × 4 mm 14-pin VSON PowerPAD™ package (DSJ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS63020 ACTIVE High Efficiency Single Inductor Buck-Boost Converter with 4A Switch Non-Q1 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS63020-Q1 High Efficiency Single Inductor Buck-Boost Converter With 4-A Switches datasheet (Rev. A) PDF | HTML 28 Dec 2015
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) 04 Aug 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 09 Jun 2021
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Technical article A complete low-voltage backup battery solution for eCall systems PDF | HTML 05 Mar 2016
Technical article Why do you need a 5.5Vin buck-boost in a car? PDF | HTML 21 Jan 2016
Application note TPS63020Q Pin FMEA 07 Oct 2015
User guide TPS63020EVM-487 User's Guide 19 Apr 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63020EVM-487 — Evaluation Module Board for TPS63020 Buck-Boost Converter with 4A Switch

Buck-Boost Converter with 4A Switch Evaluation Module Board

The TPS63020EVM-487 evaluation module is a fully assembled and tested circuit for evaluating the TPS63020 Buck-Boost Converter with 4A Switch. The TPS63020EVM-487 operates from a 1.8V to 5.5V supply and provides a 3.3V output.
User guide: PDF
Not available on TI.com
Simulation model

TPS63020 TINA-TI Transient Reference Design

SLIM154.TSC (1688 KB) - TINA-TI Reference Design
Simulation model

TPS63020 TINA-TI Transient Spice Model

SLIM155.ZIP (49 KB) - TINA-TI Spice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Reference designs

PMP9769 — Automotive eCall Power Supply Reference Design with Low Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VSON (DSJ) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos