TPS65000 Status: ACTIVE

2.25MHz Step-Down Converter with Dual LDOs & SVS


      
         
Alert me about changes<br/>to this product

 TPS65000TPS650001 TPS650003 TPS650006 TPS65001 TPS650061 
Vin(Min)(V)2  2  2  2  2  2  
Vin(Max)(V)6  6  6  6  6  6  
Step-Down DC/DC Converter  1  1  1  1  1  1  
LDO2  2  2  2  2  2  
Processor NameC2834x      C2834x  
Pin/Package16QFN  16QFN  16QFN  16QFN  20QFN  20QFN  
TopologyMulti-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  
Regulated Outputs(#)3  3  3  3  3  3  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory Not AvailableInventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS65001: 2.25MHz Step-Down Converter with Dual LDOs & SVS
  • TPS65800: Integrated Single-Cell Lithium-Ion Battery and Power Management IC
  • TPS65230: Power Management IC for Digital Set Top Boxes
  • TPS62400: Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • BQ24070: Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V

More Related Products

Product Information

Features

  • Step-Down Converters:
    • VIN Range From 2.3V to 6V
    • Spread Spectrum Clock (SSC) Generation for Reduced EMI
    • 2.25MHz Fixed Frequency Operation
    • 600mA or 1A (TPS650061) Output Current
  • LDOs:
    • VIN Range From 1.6V to 6V
    • Adjustable Output Voltage
    • Up to 300mA Output Current
    • Separate Power Inputs and Enables
  • Supply Voltage Supervisor (TPS65001)
    • Manual Reset Input for Push Button
    • Adjustable Reset Time
    • Adjustable Reset Voltage
  • 3mm × 3mm 16-Pin QFN (TPS65000)
  • 3mm x×3mm 20-Pin QFN (TPS65001)
  • APPLICATIONS
    • Point of Load
    • Embedded Processor Power
    • Cell Phones, Smart-Phones
    • PDAs, Pocket PCs
    • Portable Media Players

Description

The TPS65000 and TPS65001 are single chip Power Management ICs for portable applications. Both devices combine a single step-down converter with two low dropout regulators. The step-down converter enters a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications, the devices can be forced into fixed frequency PWM via a pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. The step-down converter has Power Good status output that can be used for sequencing. The LDOs are capable of supplying 300mA, and can operate with an input voltage range between 1.6V and 6V, allowing them to be supplied from the step-down converter or directly from the main battery. The step-down converter and the LDOs have separate voltage inputs and enables, allowing for design and sequencing flexibility.

The TPS65000 is available in a 16-pin leadless package (3mm × 3mm QFN).

The TPS65001 extends functionality by adding a Supply Voltage Supervisor (SVS). The SVS allows maximum flexibility by having the reset voltage set with two external resistors, and the reset time set by a small external capacitor. In addition, an active low Manual Reset input allows the SVS to be connected to a push button for external control.

The TPS65001 is available in a 20-pin leadless package (3mm × 3mm QFN).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS65000RTERACTIVE-40 to 851.40 | 1kuQFN (RTE) | 16 3000 | LARGE T&RPurchase Samples
TPS65000RTETACTIVE-40 to 851.55 | 1kuQFN (RTE) | 16 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS65000RTER
None Reported
View Distributors
TI Lead Time*: 4 WeeksTPS65000RTET
AmericasAvnet 250
Newark 250
AsiaFarnell Asia 245
EuropeAvnet-SILICA 250
EBV Elektronik 125
Farnell 245
Spoerle 250
WorldwideMouser Electronics 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65000RTER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65000RTET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65000 Help

Datasheet

Application Notes

User Guides

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS65000EVM-469 Evaluation ModuleTPS65000EVM-469Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65001 2.25MHz Step-Down Converter with Dual LDOs & SVS POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65800 Integrated Single-Cell Lithium-Ion Battery and Power Management IC POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65230 Power Management IC for Digital Set Top Boxes POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65010 Multi-Channel 1-cell Li-Ion Power Mgmt IC: USB/AC Charger, 2DC/DC, 2 LDOs, I2C interface in QFN-48 POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS650531 5-Channel Power Management IC with 2 Step-Down Converters and 3 Low-Input Voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65050 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here