|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS65000 and TPS65001 are single chip Power Management ICs for portable applications. Both devices combine a single step-down converter with two low dropout regulators. The step-down converter enters a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications, the devices can be forced into fixed frequency PWM via a pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. The step-down converter has Power Good status output that can be used for sequencing. The LDOs are capable of supplying 300mA, and can operate with an input voltage range between 1.6V and 6V, allowing them to be supplied from the step-down converter or directly from the main battery. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS650006RTER | ACTIVE | -55 to 125 | 1.40 | 1ku | QFN (RTE) | 16 | 3000 | LARGE T&R | Purchase Samples |
| TPS650006RTET | ACTIVE | -40 to 85 | 1.55 | 1ku | QFN (RTE) | 16 | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS650006RTER | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS650006RTET | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS650006RTER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS650006RTET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS650006 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS650003 | 2.25MHz Step-Down Converter with Dual LDOs & SVS | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS650061 | 2.25MHz Step-Down Converter with Dual LDOs & SVS | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS65058 | 5-Channel Power Management IC with Two Step-Down Converters and 3 Low-Input Voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS650001 | 2.25MHz Step-Down Converter with Dual LDOs & SVS | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS65001 | 2.25MHz Step-Down Converter with Dual LDOs & SVS | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS65720 | 2-Channel Power Management IC with Battery Charger, One Step-Down Converter and One LDO | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS65721 | 2-Channel Power Management IC with Battery Charger, One Step-Down Converter and One LDO | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS65000 | 2.25MHz Step-Down Converter with Dual LDOs & SVS | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS65950 | Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS54418 | 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54318 | 2.95V to 6V Input, 3A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number