|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The TPS650250 is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS650250 provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS650250 also integrates two general purpose 200mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS650250RHBR | ACTIVE | -40 to 85 | 2.95 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS650250RHBT | ACTIVE | -40 to 85 | 3.25 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPS650250RHBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS650250RHBT | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Newark | 204 | ||
| Asia | Farnell Asia | 204 | |
| Worldwide | Mouser Electronics | 25 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS650250RHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS650250RHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS650250 
| Name | Part # | Company | Tool / Software Type |
| TPS650250EVM-447 Evaluation Module | TPS650250EVM-447 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS78101 | Single Output LDO, 150mA, Adj. (1.22 to 5.25V), 1uA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS3808G33 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| UCC3946 | Microprocessor Supervisor with Watchdog Timer | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS2034 | 2.2A, 2.7-5.5V Single Hot-Swap IC Hi-Side MOSFET, Fault Report, Act-High Enable | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS62300 | Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLC7733 | Single SVS For 3.3V Systems W/Programmable Time Delay | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS79933 | Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS40131 | Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| BQ27500-V120 | System-Side Impedance Track™ Fuel Gauge | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS3803-01 | Single Voltage Detector | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number