TPS65051 Status: ACTIVE

6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN


      
         
Alert me about changes<br/>to this product

 TPS65050 TPS65051TPS65052 TPS65053 TPS650531 TPS650532 TPS65054 TPS65055 TPS65056 TPS65058 
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6  6  6  6  6  6  6  6.0  6  6  
Step-Down DC/DC Converter  2  2  2  2  2  2  2  2  2  2  
LDO4  4  4  3  3  3  4  4  4  3  
Processor NameSamsung-S3C2410/2/3  TI-OMAP850,Marvell-PXA255, Samsung-S3C2410/2/3  Samsung-S3C2410/2/3  TI DM355,Freescale IMX27  SiRF Atlas IV   TI-OMAP1710   Samsung-S3C2440,Samsung-S3C2442   
Pin/Package32QFN  32QFN  32QFN  24VQFN  24VQFN  24VQFN  32QFN  32QFN  32QFN  24VQFN  
TopologyMulti-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  
Regulated Outputs(#)6  6  6  5  5  5  6  6  6  5  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
  • TPS2384: Quad Ethernet Power Sourcing Equipment Power Manager
  • UCC28019A: 8-Pin Continuous Conduction Mode (CCM) PFC Controller
  • TPS3808G33: Low Quiescent Current, Programmable-Delay Supervisory Circuit

Product Information

Features

  • Up To 95% Efficiency
  • Output Current for DC/DC Converters:
    • TPS65050: 2 x 0.6 A
    • TPS65051: DCDC1 = 1 A; DCDC2 = 0.6 A
    • TPS65052: DCDC1 = 1 A; DCDC2 = 0.6 A
    • TPS65054: 2 x 0.6 A
    • TPS65056: DCDC1 = 1 A; DCDC2 = 0.6 A
  • Output Voltages for DC/DC Converters
    • TPS65050: Externally Adjustable
    • TPS65051: Externally Adjustable
    • TPS65052: DCDC1 = Fixed at 3.3 V; DCDC2 = 1 V / 1.3 V for Samsung Application Processors
    • TPS65054: DCDC1 = Externally Adjustable; DCDC2 = 1.3 V / 1.05 V for OMAP1710 Processor
    • TPS65056: DCDC1 = Fixed at 3.3 V;
      DCDC2 = 1 V / 1.3 V for Samsung Application Processors
  • VI Range for DC/DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM mode ±1%
  • Low Ripple PFM Mode
  • Total Typical 32-µA Quiescent Current for Both DC/DC Converters

View All Features in Datasheet

Description

The TPS6505x are integrated Power Management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505x provides two efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents.

For low noise applications, the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The devices allow the use of small inductors and capacitors to achieve a small solution size. TPS6505x provides an output current of up to 1 A on each DC/DC converter.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS65051RSMRACTIVE1.95 | 1kuQFN (RSM) | 32 3000 | LARGE T&RPurchase Samples
TPS65051RSMRG4ACTIVE1.95 | 1kuQFN (RSM) | 32 3000 | LARGE T&RPurchase Samples
TPS65051RSMTACTIVE2.15 | 1kuQFN (RSM) | 32 250 | SMALL T&R
TPS65051RSMTG4ACTIVE2.15 | 1kuQFN (RSM) | 32 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS65051RSMR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS65051RSMRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS65051RSMT
EuropeAvnet-SILICA 9
TI Lead Time*: 20 WeeksTPS65051RSMTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65051RSMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65051RSMRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65051RSMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65051RSMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65051 Help

Datasheet

Application Notes

User Guides

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS65051 Evaluation ModuleTPS65051EVM-195Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS2384 Quad Ethernet Power Sourcing Equipment Power Manager POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT TI customers also evaluated this product.
UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS3808G33 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS71550 Single Output LDO, 50mA, Fixed(5.0V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here