TPS65055 Status: ACTIVE

2.25MHz dual step-down converter with 4 low input voltage LDOs


      
         
Alert me about changes<br/>to this product

 TPS65050 TPS65051 TPS65052 TPS65053 TPS650531 TPS650532 TPS65054 TPS65055TPS65056 TPS65058 
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6  6  6  6  6  6  6  6.0  6  6  
Step-Down DC/DC Converter  2  2  2  2  2  2  2  2  2  2  
LDO4  4  4  3  3  3  4  4  4  3  
Processor NameSamsung-S3C2410/2/3  TI-OMAP850,Marvell-PXA255, Samsung-S3C2410/2/3  Samsung-S3C2410/2/3  TI DM355,Freescale IMX27  SiRF Atlas IV   TI-OMAP1710   Samsung-S3C2440,Samsung-S3C2442   
Pin/Package32QFN  32QFN  32QFN  24VQFN  24VQFN  24VQFN  32QFN  32QFN  32QFN  24VQFN  
TopologyMulti-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  Multi-Channel  
Regulated Outputs(#)6  6  6  5  5  5  6  6  6  5  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65050: 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN
  • TPS65800: Integrated Single-Cell Lithium-Ion Battery and Power Management IC
  • TPS75003: Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs
  • TPS54318: 2.95V to 6V Input, 3A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Up to 95% Efficiency
  • Output Current for DCDC Converters 2 × 0.6A
  • Two Selectable Fixed Output Voltages 1.0 V/1.2 V for DCDC2
  • VIN Range for DCDC Converters From 2.5 V to 6 V
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out of Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Low Ripple PFM Mode
  • Total Typ. 32 µA Quiescent Current for Both DCDC Converters
  • 100% Duty Cycle for Lowest Dropout
  • 2 General Purpose 400 mA- High PSRR LDOs
  • 2 General Purpose 200 mA- High PSRR LDOs
  • VIN Range for LDOs from 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs
  • I2C Compatible Interface
  • Available in a 4 mm × 4 mm 32-Pin QFN Package
  • APPLICATIONS
    • Cell Phones, Smart-phones
    • WLAN

View All Features in Datasheet

Description

The TPS65055 is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails.

The TPS65055 provides two highly efficient,
2.25 MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents.

For low noise applications the device can be forced into fixed frequency PWM mode using the I2C compatible interface. In shutdown mode, current consumption is reduced to less than 1 µA.

The device allows the use of small inductors and capacitors to achieve a small solution size.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS65055RSMRACTIVE-40 to 852.00 | 1kuQFN (RSM) | 32 3000 | LARGE T&R
TPS65055RSMRG4ACTIVE-40 to 852.00 | 1kuQFN (RSM) | 32 3000 | LARGE T&R
TPS65055RSMTACTIVE-40 to 852.20 | 1kuQFN (RSM) | 32 250 | SMALL T&RPurchase Samples
TPS65055RSMTG4ACTIVE-40 to 852.20 | 1kuQFN (RSM) | 32 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS65055RSMR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS65055RSMRG4
WorldwideDigiKey  Available
Call**TPS65055RSMT
WorldwideDigiKey  Available
Call**TPS65055RSMTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65055RSMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65055RSMRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65055RSMT      View
TPS65055RSMTG4      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65055 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS65055EVM-258 Evaluation ModuleTPS65055EVM-258Texas InstrumentsDevelopment Boards/EVMs
TPS65055 EVM SoftwareTPS65055EVM-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65050 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65800 Integrated Single-Cell Lithium-Ion Battery and Power Management IC POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65013 Multi-Channel 1-cell Li-Ion Power Mgmt IC: USB/AC Charger, 2DC/DC, 2 LDOs, I2C interface in QFN-48 POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65058 5-Channel Power Management IC with Two Step-Down Converters and 3 Low-Input Voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65056 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65820 Integrated Single-Cell Lithium-Ion Battery and Power Management IC POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54318 2.95V to 6V Input, 3A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here