TPS65100-Q1 Status: ACTIVE

Automotive Catalog Triple Output TFT LCD Supply w/VCOM Buffer


      
         
Alert me about changes<br/>to this product

 TPS65100-Q1
Vin(Min)(V)2.7  
Vin(Max)(V)6  
LDO1  
DC/DC Converter1  
Charge Pump2  
Pin/Package24HTSSOP  
Operating Temp Range(Celsius)-40 to 125  
Switching Frequency(Max)(kHz)1500  
Vout(Min)(V)5  
Vout(Max)(V)15  
Regulated Outputs(#)4  
RatingAutomotive  
FunctionDisplay Bias  
TopologyBoost, Inverting Buck/Boost  
Iout(Max)(A)0.35  
Duty Cycle(Max)(%)100  
Iq(Typ)(mA)0.75  
 Samples
 Inventory

Other qualified versions of TPS65100-Q1

Version Part Number Definition
Catalog TPS65100 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS65165: 5V/4.5A(I/O), 3-CH Multi-Converter w/ 3 Op-Amps, HVS, GPM, & Integrated Iso.SW for LCD Bias, 40 QFN
  • TPS65148: Compact TFT LCD Bias IC with Boost Converter, VCOM Buffer and Voltage Regulator
  • TPS65150: 5V/2A(I/O), 4-CH Multi-Converter w/ VCOM Op-Amp & GPM for LCD Bias, 24 QFN/TSSOP
  • TPS54232: 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™
  • TPS73201-Q1: Automotive Catalog Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response
  • TPS40210: Wide Input Range Current Mode Boost Controller

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • 2.7-V to 5.8-V Input Voltage Range
  • 1.6-MHz Fixed Switching Frequency
  • Three Independently Adjustable Outputs
  • Main Output of up to 15 V With < 1% Output Voltage Accuracy
  • Virtual Synchronous Converter Technology
  • Negative Regulated Charge Pump Driver VO2
  • Positive Charge Pump Converter VO3
  • Integrated VCOM Buffer
  • Auxiliary 3.3-V Linear Regulator Controller
  • Internal Soft Start
  • Internal Power-On Sequencing
  • Fault Detection of all Outputs
  • Thermal Shutdown
  • Available in TSSOP-24 PowerPAD™ Package
  • APPLICATIONS
    • TFT LCD Displays for Notebooks
    • TFT LCD Displays for Monitors
    • Portable DVD Players
    • Tablet PCs

View All Features in Datasheet

Description

The TPS65100 offers a compact and small power supply solution that provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.

The main output, VO1, is a 1.6-MHz fixed-frequency PWM boost converter providing the source-drive voltage for the LCD display. The TPS65100 has a typical switch current limit of 2.3 A. A fully integrated adjustable charge pump doubler/tripler provides the positive LCD gate-drive voltage. An externally adjustable negative charge pump provides the negative gate-drive voltage. Due to the high 1.6-MHz switching frequency of the charge pumps, inexpensive and small 220-nF capacitors can be used.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS65100QPWPRQ1ACTIVE-40 to 1251.80 | 1kuHTSSOP (PWP) | 24 View 2000

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTPS65100QPWPRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65100QPWPRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65100-Q1 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65165 5V/4.5A(I/O), 3-CH Multi-Converter w/ 3 Op-Amps, HVS, GPM, & Integrated Iso.SW for LCD Bias, 40 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65148 Compact TFT LCD Bias IC with Boost Converter, VCOM Buffer and Voltage Regulator LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65150 5V/2A(I/O), 4-CH Multi-Converter w/ VCOM Op-Amp & GPM for LCD Bias, 24 QFN/TSSOP LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65146 Compact LCD Bias IC for Notebook & Monitor with LDO, VCOM Buffer and Reset IC LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65166 Compact LCD Bias Supply for TFT-LCD TV LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS54232 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS73201-Q1 Automotive Catalog Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here