|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS65110/11 is a very compact power supply solution providing the three voltages required by many LTPS LCD displays. All three regulated outputs are generated using a charge pump topology. The VCC charge pump provides precise, high efficiency, and very low ripple dc/dc conversion for the LCD analog power. The VCC boost ratio (x1.0, x1.33, x1.5, and x2.0) is automatically set based on input and output voltage conditions. The VCC output assures 16 mA of current by using three 0.22-µF flying capacitors. If the required output current is smaller, smaller capacitors can be applied. The VDD charge pump provides a higher positive voltage, and the VSS charge pump provides the negative output voltage. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS65111RGE | ACTIVE | -40 to 85 | 1.80 | 1ku | VQFN (RGE) | 24 | View | 92 | TUBE | Purchase Samples | |
| TPS65111RGEG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | VQFN (RGE) | 24 | View | 92 | TUBE | Purchase Samples | |
| TPS65111RGER | ACTIVE | -40 to 85 | 1.65 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS65111RGERG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS65111RGE | |||
| Americas | Rochester Electronics | 484 | |
| TI Lead Time*: 20 WeeksTPS65111RGEG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS65111RGER | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTPS65111RGERG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS65111RGE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS65111RGEG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS65111RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS65111RGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS65111 
| Name | Part # | Company | Tool / Software Type |
| TPS65124 Evaluation Module | TPS65124EVM-076 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS60230 | 5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS60231 | 3-Channel, Current-regulated 75-mA Charge Pump for White LED Backlight in 3x3 QFN | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number