TPS65124 Status: ACTIVE

5V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/o LDO & w/ Programmable Seq. for LCD Bias, 16 QFN

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Single-Inductor Quadruple-Output TFT LCD Power Supply (Rev. A) (tps65124.pdf, 1182 KB)
    28 Mar 2005 Download

 TPS65120 TPS65121 TPS65123 TPS65124
Vin(Min)(V)2.5  2.5  2.5  2.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  
# of Regulated Outputs4  4  4  4  
LDO1  1  1  1  
DC/DC Converter3  3  3  3  
Pin/Package16QFN  16QFN  16QFN  16QFN  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Switching Frequency(Max)(kHz)4000  4000  4000  4000  
Vout(Min)(V)3  3  3  3  
Vout(Max)(V)5.6  5.6  5.6  5.6  
Regulated Outputs(#)4  4  4  4  
RatingCatalog  Catalog  Catalog  Catalog  
FunctionDisplay Bias  Display Bias  Display Bias  Display Bias  
TopologyBoost, Inverter  Boost, Inverter  Boost, Inverter  Boost, Inverter  
Duty Cycle(Max)(%)100  100  100  100  
Iq(Typ)(mA)0.181  0.181  0.181  0.181  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65101: Triple Output LCD Supply w/Linear Regulator, VCOM Buffer, Shut Down Latch and Long Soft Start
  • TPS65121: 5V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/ 1.8V LDO for LCD Bias, 16 QFN
  • TPS65105: TPS65100, TPS65105 - (TFT) LCD Supply with Vcom Buffer
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TL431: Adjustable Precision Shunt Regulator
  • TPS62202: 1.8-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23

More Related Products

Product Information

Features

  • Main Output, VMAIN
    • Adjustable Voltage, 3.0 V to 5.6 V/25 mA
    • Post-Regulated for Low Ripple (5mVPP)
    • ±0.8% Typical Accuracy
    • Efficiency up to 83%
  • Positive Output, VGH
    • Adjustable Voltage up to 20 V/2 mA
    • ±3% Typical Accuracy
  • Negative Output, VGL
    • Adjustable Voltage down to -18 V/2 mA
    • ±3% Typical Accuracy
  • Auxiliary 1.8 V/3.3 V Linear Regulator
  • Automatic or Programmable Power Sequencing
  • Complete 1 mm Component Profile Solution
  • 2.5 V to 5.5 V Input Voltage Range
  • Output Short Circuit Protected
  • 16-Pin QFN Package (3 × 3 × 0,9 mm)
  • APPLICATIONS
    • Small Form Factor a-Si and LTPS TFT LCD
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • Portable DVD
    • Digital-Still Cameras, Camcorders
    • Handheld Instruments
    • Portable GPS
    • Car Navigation Systems

Description

The TPS6512x DC-DC converter supplies all three voltages required by amorphous-silicon (a-Si) and low-temperature poly-silicon (LTPS) TFT-LCD displays. The compact layout of the TPS6512x uses a single inductor to generate independently-regulated positive and negative outputs. A free-running variable peak current PWM control scheme time-multiplexes the inductor between outputs. This control architecture operates at a pseudo-fixed-frequency to provide fast response to line and load transients while maintaining a relatively constant switching frequency and high efficiency over a wide range of input and output voltages. Due to the high switching frequency capability of the device, inexpensive and ultra-thin 8.2 or 10 µH inductors can be used.

The main output, VMAIN, is post-regulated to provide a low-ripple source drive voltage for the LCD display. The auxiliary outputs generate a boosted output voltage, VGH, up to 20 V, and a negative output voltage, VGL, down to -18 V for the LCD gate drive. The device has internal current limiting for high reliability under fault conditions. Additionally, the device offers a fixed output linear regulator for the LCD logic circuitry.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS65124RGTRACTIVE-40 to 851.70 | 100uQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS65124RGTRG4ACTIVE-40 to 851.70 | 100uQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS65124RGTTACTIVE-40 to 851.90 | 100uQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS65124RGTTG4ACTIVE-40 to 851.90 | 100uQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS65124RGTRAs of 8:00 AM GMT, 07 Oct 2008As of 8:00 AM GMT, 07 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 26 Nov 6 Weeks AmericasDigiKey >1k
  Mouser Electronics >1k
  AsiaWPI >1k
TPS65124RGTRG4As of 8:00 AM GMT, 07 Oct 2008As of 8:00 AM GMT, 07 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 26 Nov 6 Weeks AsiaWPI >1k
TPS65124RGTTAs of 8:00 AM GMT, 07 Oct 2008As of 8:00 AM GMT, 07 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1500* >10k | 19 Nov 6 Weeks AmericasNewark 250
  Rochester Electronics 250
TPS65124RGTTG4As of 8:00 AM GMT, 07 Oct 2008As of 8:00 AM GMT, 07 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1500* >10k | 19 Nov 6 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65124RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65124RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65124RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65124RGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Single-Inductor Quadruple-Output TFT LCD Power Supply (Rev. A) (tps65124.pdf, 1182 KB)
    28 Mar 2005 Download

User Guides

  • TPS65120EVM-076, TPS65124EVM-076 User's Guide (slvu112.htm, 8 KB)
    07 Jun 2004 Abstract

Tools & Software

NamePart # Company Tool / Software Type
TPS65120 Evaluation ModuleTPS65120EVM-076Texas InstrumentsDevelopment Boards/EVMs
TPS65124 Evaluation ModuleTPS65124EVM-076Texas InstrumentsDevelopment Boards/EVMs

 Alternative Products - Are similar to TPS65124
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TPS65101Triple Output LCD Supply w/Linear Regulator, VCOM Buffer, Shut Down Latch and Long Soft StartTI customers also evaluated this product.
TPS651215V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/ 1.8V LDO for LCD Bias, 16 QFNTI customers also evaluated this product.
TPS65105TPS65100, TPS65105 - (TFT) LCD Supply with Vcom BufferTI customers also evaluated this product.
TPS651405V/1.6A(I/O), 4-CH Multi-Converter w/ LDO controller, Fault Detection & Power Good Pin for LCD Bias,TI customers also evaluated this product.
TPS651235V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/o LDO for LCD Bias, 16 QFNTI customers also evaluated this product.
TPS65100Triple Output TFT LCD Supply w/VCOM BufferTI customers also evaluated this product.
 Complementary Products - Can be used with TPS65124
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS51116DDR1, DDR2, DDR3 Switcher and LDONON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
TL431Adjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TPS622021.8-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TPS62400Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TPS61020Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI customers also evaluated this product.
TLV1117-33Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload ProtectionLINEAR REGULATORS-STANDARD VOLTAGE REGULATORSTI customers also evaluated this product.
TPS62110Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TPS3808G09Low Quiescent Current, Programmable-Delay Supervisory CircuitPOWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)TI customers also evaluated this product.
TPS511003A Source/Sink DDR terminator RegulatorLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
BQ2057CLow Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.2VBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Laptop-Like Performance at Handheld Power Levels
Added: 7 months ago
Views:202
Duration:00:26
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support