TPS65130 Status: ACTIVE

800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN


      
         
Alert me about changes<br/>to this product

 TPS65130TPS65131 TPS65136 
Vin(Min)(V)2.7  2.7  2.5  
Vin(Max)(V)5.5  5.5  6  
DC/DC Converter2  2  2  
Pin/Package24VQFN  24VQFN  16QFN  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Switching Frequency(Max)(kHz)1500  1500  1000  
Vout(Min)(V)-15  -15  -6  
Vout(Max)(V)15  15  4.6  
Regulated Outputs(#)2  2  2  
RatingCatalog  Catalog  Catalog  
FunctionDisplay Bias  Display Bias  OLED Driver  
TopologyBoost, Inverting Buck/Boost  Boost, Inverting Buck/Boost  Boost, Inverting Buck/Boost  
Iout(Max)(A)0.3  2  0.07  
Duty Cycle(Max)(%)100  100  100  
Iq(Typ)(mA)0.5  0.5  0.1  
Vout1(V)3.2 to 15  3.2 to 15  4.554 to 4.646  
Priority(Used for PQS)3  3  3  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65136: Dual Positive and Negative Output Regulator (SIMO), 1.0A, for AMOLED
  • TPS65131: 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN
  • BQ24080: 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Charge Enable
  • TPS61161: White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • Dual Adjustable Output Voltages Up to +15 V and Down to –15 V
  • 800mA Typical Switch Current Limit at Boost and Inverter Main Switches at TPS65130
  • 2-A Typical Switch Current Limit at Boost and Inverter Main Switches at TPS65131
  • Up to 89% Efficiency at Positive Output Voltage Rail
  • Up to 81% Efficiency at Negative Output Voltage Rail
  • Power-Save Mode for High Efficiency at Low Load Currents
  • Independent Enable Inputs for Power Up and Power Down Sequencing
  • Control Output for External PFET to Support Completely Disconnecting the Battery
  • 2.7 V to 5.5 V Input Voltage Range
  • Minimum 1.25 MHz Fixed Frequency PWM Operation
  • Thermal Shutdown
  • Overvoltage Protection on Both Outputs
  • 1 µA Shutdown Current
  • Small 4mm x 4mm QFN-24 Package (RGE)
  • APPLICATIONS
    • Small to Medium Size OLED Displays
    • (TFT) LCD and CCD Bias Supply
    • PDAs, Pocket PCs, Smartphones
    • Digital Cameras
    • Camcorders

View All Features in Datasheet

Description

The TPS65130/1 is dual-output dc-dc converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents in a 200 mA range in typical applications, depending on input voltage to output voltage ratio. With a total efficiency up to 85% the device is ideal for portable battery powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS65130/1 to be directly powered from a Li-Ion battery, from 3 cells NiMH/NiCd or alkaline batteries. The TPS65130/1 comes in a small 4 mm x 4 mm QFN-24 package. Together with a minimum switching frequency of 1.25 MHz it enables designing small power supply applications since it requires only a few small external components.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS65130RGERACTIVE-40 to 851.70 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS65130RGERG4ACTIVE-40 to 851.70 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS65130RGETACTIVE-40 to 851.90 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS65130RGETG4ACTIVE-40 to 851.90 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS65130RGER
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS65130RGERG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS65130RGET
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS65130RGETG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65130RGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65130RGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65130RGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65130RGETG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65130 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
TPS65130 Evaluation ModuleTPS65130EVM-063Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65136 Dual Positive and Negative Output Regulator (SIMO), 1.0A, for AMOLED LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65131 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
BQ24080 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Charge Enable BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here