|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS65130/1 is dual-output dc-dc converter generating a positive output voltage up to 15 V and a negative output voltage down to 15 V with output currents in a 200 mA range in typical applications, depending on input voltage to output voltage ratio. With a total efficiency up to 85% the device is ideal for portable battery powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS65130/1 to be directly powered from a Li-Ion battery, from 3 cells NiMH/NiCd or alkaline batteries. The TPS65130/1 comes in a small 4 mm x 4 mm QFN-24 package. Together with a minimum switching frequency of 1.25 MHz it enables designing small power supply applications since it requires only a few small external components. The converter operates with a fixed frequency PWM control topology and, if Power Save Mode is enabled, it uses a pulse-skipping mode at light load currents. It operates with only 500 µA device quiescent current. Independent enable pins allow power up and power down sequencing for both outputs. The device has an internal current limit overvoltage protection and a thermal shutdown for highest reliability under fault conditions. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS65131RGER | ACTIVE | -40 to 85 | 2.20 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS65131RGERG4 | ACTIVE | -40 to 85 | 2.20 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS65131RGET | ACTIVE | -40 to 85 | 2.45 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
| TPS65131RGETG4 | ACTIVE | -40 to 85 | 2.45 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS65131RGER | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| TI Lead Time*: 20 WeeksTPS65131RGERG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS65131RGET | |||
| Americas | Arrow | 750 | |
| Avnet | 250 | ||
| TI Lead Time*: 20 WeeksTPS65131RGETG4 | |||
| Worldwide | Mouser Electronics | 264 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS65131RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS65131RGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS65131RGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS65131RGETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS65131 
| Name | Part # | Company | Tool / Software Type |
| TPS65131EVM Evaluation Module | TPS65131EVM-063 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS65136 | Dual Positive and Negative Output Regulator (SIMO), 1.0A, for AMOLED | LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS | TI customers also evaluated this product. |
| TPS65137 | Dual Positive and Negative Output Regulator, 200mA AMOLED Display Power Supply | LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS | TI customers also evaluated this product. |
| TPS65130 | 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN | LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS | TI customers also evaluated this product. |
| BQ24030 | Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS61080 | 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS73733 | Single Output LDO, 1A, Fixed (3.3V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLV1117 | Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS73001 | Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REF3325 | 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |

Most Popular Tags for TPS65131: