TPS65136 Status: ACTIVE

Dual Positive and Negative Output Regulator (SIMO), 1.0A, for AMOLED


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS65130 TPS65131 TPS65136
Vin(Min)(V)2.7  2.7  2.5  
Vin(Max)(V)5.5  5.5  6  
DC/DC Converter2  2  2  
Pin/Package24VQFN  24VQFN  16QFN  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Switching Frequency(Max)(kHz)1500  1500  1000  
Vout(Min)(V)-15  -15  -6  
Vout(Max)(V)15  15  4.6  
Regulated Outputs(#)2  2  2  
RatingCatalog  Catalog  Catalog  
FunctionDisplay Bias  Display Bias  OLED Driver  
TopologyBoost, Inverting Buck/Boost  Boost, Inverting Buck/Boost  Boost, Inverting Buck/Boost  
Iout(Max)(A)0.3  2  0.07  
Duty Cycle(Max)(%)100  100  100  
Iq(Typ)(mA)0.5  0.5  0.1  
Vout1(V)3.2 to 15  3.2 to 15  4.554 to 4.646  
Priority(Used for PQS)3  3  3  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65130: 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN
  • TPS65131: 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • TPS62260: 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Product Information

Features

  • 2.3-V to 5.5-V Input Voltage Range
  • 1% Output Voltage Accuracy
  • Low-Noise Operation
  • 750-mW Output Power at Vin = 2.9 V
  • SIMO Regulator Technology
  • Fixed 4.6-V Positive Output Voltage
  • Negative Output Voltage Down to –6 V
  • Advanced Power-Save Mode for Light-Load Efficiency
  • Out-of-Audio Mode
  • Short-Circuit Protection
  • Excellent Line Regulation
  • Thermal Shutdown
  • 3-mm × 3-mm Thin QFN Package
  • APPLICATIONS
    • Active-Matrix OLED Power Supply

SmartPhone is a trademark of Pinakin Dinesh.
All other trademarks are the property of their respective owners.

Description

The TPS65136 is designed to provide best-in-class picture quality for active-matrix OLED (AMOLED) displays that require positive and negative supply rails. With its wide input voltage range, the device is ideally suited for AMOLED displays, which are used in mobile phones or SmartPhone™ devices. With the new single-inductor multiple-output (SIMO) technology, the smallest possible solution size is achieved. The device operates with a buck-boost topology and generates both positive and negative output voltages above or below the input voltage rail. The SIMO technology enables excellent line and load regulation. Excellent line-transient regulation is required to avoid disturbance of the AMOLED display as a result of input voltage variations that occur during transmit periods in mobile communication systems.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS65136RTERACTIVE-40 to 851.20 | 1kuQFN (RTE) | 16 3000 | LARGE T&R
TPS65136RTERG4ACTIVE-40 to 851.20 | 1kuQFN (RTE) | 16 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:07 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS65136RTER
AmericasAvnet >1k
Newark >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeFarnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPS65136RTERG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65136RTER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65136RTERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65136 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPS65136EVM-265 Evaluation ModuleTPS65136EVM-265Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65130 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65131 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS65136:

View All Tags

Other Support



Click Here