Customers Who Evaluated This Product Also Evaluated
TPS65130: 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN
TPS65131: 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN
Product Information
Features
2.3-V to 5.5-V Input Voltage Range
1% Output Voltage Accuracy
Low-Noise Operation
750-mW Output Power at Vin = 2.9 V
SIMO Regulator Technology
Fixed 4.6-V Positive Output Voltage
Negative Output Voltage Down to 6 V
Advanced Power-Save Mode for Light-Load Efficiency
Out-of-Audio Mode
Short-Circuit Protection
Excellent Line Regulation
Thermal Shutdown
3-mm × 3-mm Thin QFN Package
APPLICATIONS
Active-Matrix OLED Power Supply
SmartPhone is a trademark of Pinakin Dinesh. All other trademarks are the property of their respective owners.
Description
The TPS65136 is designed to provide best-in-class picture quality for active-matrix OLED (AMOLED) displays that require positive and negative supply rails. With its wide input voltage range, the device is ideally suited for AMOLED displays, which are used in mobile phones or SmartPhone devices. With the new single-inductor multiple-output (SIMO) technology, the smallest possible solution size is achieved. The device operates with a buck-boost topology and generates both positive and negative output voltages above or below the input voltage rail. The SIMO technology enables excellent line and load regulation. Excellent line-transient regulation is required to avoid disturbance of the AMOLED display as a result of input voltage variations that occur during transmit periods in mobile communication systems.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:09 AM GMT, 26 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.