TPS65150 Status: ACTIVE

5V/2A(I/O), 4-CH Multi-Converter w/ VCOM Op-Amp & GPM for LCD Bias, 24 QFN/TSSOP


      
         
Alert me about changes<br/>to this product

 TPS65150
Vin(Min)(V)1.8  
Vin(Max)(V)6  
DC/DC Converter1  
Charge Pump2  
Pin/Package24HTSSOP, 24VQFN  
Operating Temp Range(Celsius)-40 to 85  
Regulated Outputs(#)3  
RatingCatalog  
FunctionDisplay Bias  
TopologyBoost, Inverting Buck/Boost  
Duty Cycle(Max)(%)100  
Priority(Used for PQS)3  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65165: 5V/4.5A(I/O), 3-CH Multi-Converter w/ 3 Op-Amps, HVS, GPM, & Integrated Iso.SW for LCD Bias, 40 QFN
  • TPS65148: Compact TFT LCD Bias IC with Boost Converter, VCOM Buffer and Voltage Regulator
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • TPS54386: Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO

Product Information

Features

  • 1.8-V to 6-V Input Voltage Range
  • Integrated VCOM Buffer
  • High Voltage Switch to Isolate VGH
  • Gate Voltage Shaping of VGH
  • 2-A Internal MOSFET Switch
  • Main Output Vs up to 15 V With <1% Output Voltage Accuracy
  • Virtual Synchronous Converter Technology
  • Negative Regulated Charge Pump Driver VGL
  • Positive Regulated Charge Pump Driver VGH
  • Adjustable Power On Sequencing
  • Adjustable Fault Detection Timing
  • Gate Drive Signal for external isolation MOSFET
  • Thermal Shutdown
  • Available in TSSOP-24 Package
  • Available in QFN-24 Package
  • APPLICATIONS
    • TFT LCD Displays for Notebooks
    • TFT LCD Display for Monitor
    • Car Navigation Display

Description

The TPS65150 offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6.0 V the device is ideal for notebooks powered by a 2.5-V or 3.3-V input rail or monitor applications with a 5-V input voltage rail. Additionally the TPS65150 provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Two regulated adjustable charge pump driver provide the positive VGH and negative VGL bias voltages for the TFT. The device incorporates adjustable power on sequencing for VGL as well as for VGH. This avoids any additional external components to implement application specific sequencing.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS65150PWPACTIVE-40 to 851.25 | 1kuHTSSOP (PWP) | 24 View 60 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS65150PWPG4ACTIVE-40 to 851.25 | 1kuHTSSOP (PWP) | 24 View 60 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS65150PWPRACTIVE-40 to 851.10 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol
TPS65150PWPRG4ACTIVE-40 to 851.10 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol
TPS65150RGERACTIVE-40 to 851.15 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS65150RGERG4ACTIVE-40 to 851.15 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS65150PWP
AmericasRochester Electronics 55
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS65150PWPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS65150PWPR
AsiaWPI 836
WorldwideDigiKey >1k
Mouser Electronics 721
TI Lead Time*: 20 WeeksTPS65150PWPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS65150RGER
AsiaWPI >1k
WorldwideDigiKey 148
Mouser Electronics >1k
TI Lead Time*: 16 WeeksTPS65150RGERG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65150PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65150PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65150PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65150PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65150RGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65150RGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65150 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65165 5V/4.5A(I/O), 3-CH Multi-Converter w/ 3 Op-Amps, HVS, GPM, & Integrated Iso.SW for LCD Bias, 40 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65148 Compact TFT LCD Bias IC with Boost Converter, VCOM Buffer and Voltage Regulator LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61020 Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UCC28C43 BiCMOS Low-Power Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL780-05 3 Pin 1.5A Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here