TPS65161 Status: ACTIVE

12V/2.8A(I/O), 4-CH Multi-Converter w/ 3.3V@2.3A LDO & 20V OVP for LCD Bias, 28 TSSOP


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS65160 TPS65160A TPS65161TPS65161A TPS65161B 
Vin(Min)(V)8  8  8  8  8  
Vin(Max)(V)14  14  14.7  14.7  14.7  
DC/DC Converter2  2  2  2  2  
Charge Pump2  2  2  2  2  
Pin/Package28HTSSOP  28HTSSOP  28HTSSOP  28HTSSOP  28HTSSOP  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Regulated Outputs(#)4  4  4  4  4  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
FunctionDisplay Bias  Display Bias  Display Bias  Display Bias  Display Bias  
TopologyBuck, Boost, Inverting Buck/Boost  Buck, Boost, Inverting Buck/Boost  Buck, Boost, Inverting Buck/Boost  Buck, Boost, Inverting Buck/Boost  Buck, Boost, Inverting Buck/Boost  
Priority(Used for PQS)3  3  3  3  3  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs
  • TPS62240: 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • Product Information

    Features

    • 8-V to 14.7-V Input Voltage Range
    • VS Output Voltage Range up to 19 V
    • TPS65161 has a 2.8-A Switch Current Limit
    • TPS65161A has a 3.7-A Switch Current Limit
    • TPS65161B has a 3.7-A Switch Current Limit and 100-mA Charge Pump Output Current
    • 1.5% Accurate 2.3-A Step-Down Converter
    • 500-kHz/750-kHz Fixed Switching Frequency
    • Negative Charge Pump Driver for VGL
    • Positive Charge Pump Driver for VGH
    • Adjustable Sequencing for VGL, VGH
    • Gate Drive Signal to Drive External MOSFET
    • Internal and Adjustable Soft Start
    • Short-Circuit Protection
    • Overvoltage Protection
    • Thermal Shutdown
    • Available in HTSSOP-28 Package
    • APPLICATIONS
      • TFT LCD Displays for Monitor and LCD TV

    Description

    The TPS65161 family offers a compact power supply solution to provide all four voltages required by thin-film transistor (TFT) LCD panels. With their high current capabilities, the devices are ideal for large screen monitor panels and LCD TV applications.

    Compared to the TPS65160 and TPS65160A the TPS65161/A/B family of devices offer increased step-down converter output current. The TPS65161B also offers increased charge pump output current, and a higher undervoltage lockout threshold. The devices can be powered from a 12-V input supply and generate the four main supply voltages required by TFT LCD display panels.

    Each device comprises a boost converter to generate the source voltage VS, a step-down converter to generate the logic supply V(LOGIC), and regulated positive and negative charge pumps to generate the TFT bias voltages VGH and VGL.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
    TPS65161PWPRACTIVE-40 to 851.40 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol
    TPS65161PWPRG4ACTIVE-40 to 851.40 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:09 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS65161PWPR
    AsiaWPI >1k
    WorldwideDigiKey 262
    TI Lead Time*: 20 WeeksTPS65161PWPRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS65161PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS65161PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS65161 Help

    Datasheet

    Application Notes

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    TPS65160 Evaluation ModuleTPS65160EVM-194Texas InstrumentsDevelopment Boards/EVMs
    TPS65161 Evaluation ModuleTPS65161EVM-194Texas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    LP2981-33 Single Output LDO, 100mA, Fixed(3.3V), Shutdown, 1.25% Tolerance LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPS73033 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS73533 Single Output LDO, 500mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TL783 3 Pin 750mA Adjustable Positive Voltage Regulator with 125VIN LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
    TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here