TPS65163 Status: PREVIEW

LCD Bias with Integrated 9-Channel Level Shifter for LCD Displays


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

 TPS65163
Vin(Min)(V)8.6  
Vin(Max)(V)14.7  
DC/DC Converter2  
Charge Pump2  
Pin/Package48QFN  
Number of Channels9  
VGH(Max)(V)38  
VGL(Max)(V)-13  
Operating Temp Range(Celsius)-40 to 85  
Switching Frequency(Max)(kHz)750  
Vout(Min)(V)15  
Vout(Max)(V)18.5  
Regulated Outputs(#)4  
RatingCatalog  
TopologyBuck, Boost, Charge Pump  
Iout(Max)(A)2  
Iq(Typ)(mA)5  
Vout1(V)3.3  
Priority(Used for PQS)3  
 Samples
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS65146: Compact LCD Bias IC for Notebook & Monitor with LDO, VCOM Buffer and Reset IC
  • TPS65166: Compact LCD Bias Supply for TFT-LCD TV
  • TPS65162: 12V/2.8A(I/O), 4-CH Multi-Converter w/ 3.3V@2.5A LDO, 2 VCOM Op-Amp, GPM, & Integrated Iso.SW for LC

More Related Products

Product Information

Features

  • 8.6-V to 14.7-V Input Voltage Range
  • 2.8-A Boost Converter Switch Current Limit
  • Boost Converter Output Voltages up to 18.5 V
  • Boost and Buck Converter Short-Circuit Protection
  • 1.5-A Buck Converter (3.3 V) Switch Current Limit
  • Fixed 750-kHz Switching Frequency for Buck and Boost Converters
  • Buck Converter and Boost Converter Soft-Start
  • Two Charge-Pump Controllers to Regulate VGH and VGL
  • Control Signal for External High-Side MOSFET Isolation Switch
  • 9-Channel Level Shifter Organized in Two Groups of 7 and 2 Channels (Separate VGH)
  • Gate Shaping (Level Shifter Channels 1 to 6)
  • Display Panel Discharge Function
  • Supports VGH Voltages up to 38 V
  • Supports VGL Voltages Down to –13 V
  • Reset Signal With Programmable Reset-Pulse Duration
  • Thermal Shutdown
  • 48-Pin 7-mm × 7-mm QFN Package
  • APPLICATIONS
    • LCD TVs and Monitors Using GIP Technology

Description

The TPS65163 integrates a boost converter, buck converter, reset generator, two charge pump controllers and a nine-channel level shifter in a single device.

In typical display panel applications, the boost converter generates the display panel source voltage, VS; the buck converter generates the system logic supply, VLOGIC; and the two charge pump controllers regulate the external charge pumps generating the display transistors’ on and off supplies, VGH and VGL.

The level shifters transform the logic-level control signals generated by the display timing controller into the high-level signals needed by the LCD panel. The nine level-shifter channels are organized in two groups, each with its own positive supply voltage (VGH).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS65163RGZRPREVIEW-40 to 85QFN (RGZ) | 48 View 2500Not Available
TPS65163RGZTPREVIEW-40 to 85QFN (RGZ) | 48 View 250Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65163RGZR      View
TPS65163RGZT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65163 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65146 Compact LCD Bias IC for Notebook & Monitor with LDO, VCOM Buffer and Reset IC LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65166 Compact LCD Bias Supply for TFT-LCD TV LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65162 12V/2.8A(I/O), 4-CH Multi-Converter w/ 3.3V@2.5A LDO, 2 VCOM Op-Amp, GPM, & Integrated Iso.SW for LC LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65190 10-Channel Level Shifter for LCD Displays LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65161 12V/2.8A(I/O), 4-CH Multi-Converter w/ 3.3V@2.3A LDO & 20V OVP for LCD Bias, 28 TSSOP LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65192 9-Channel Level Shifter for LCD Displays LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65193 5-Channel Level Shifter for LCD Displays LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TPS65170 LCD Bias Supply LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here