TPS65552A Status: ACTIVE

Integrated Photo Flash Charger and IGBT Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS65552ATPS65560 TPS65561 TPS65562 TPS65563A TPS65573 
VCC(V)5  3  3  3  5.5  5.5  
Vin(Min)(V)1.8  1.6  1.6  1.6  1.4  1.4  
Vin(Max)(V)12  12  12  12  12  12  
Pin/Package10MSOP-PowerPAD, 16QFN  16QFN  16QFN  16QFN  16QFN  12SON  
Programmable Peak Current(Min)(A)0.95  0.9  1.1  1.1  0.5  0.5  
Programmable Peak Current(Max)(A)1.8  1.8  2.2  2.2  2  1.5  
Power Switch(V)50  50  50  50  50  50  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65573: Integrated Photo Flash Charger and IGBT Driver
  • TPS65562: Integrated Photo Flash Charger and IGBT Driver
  • TPS65561: Integrated Photo Flash Charger and IGBT Driver

More Related Products

Product Information

Features

  • Highly Integrated Solution to Reduce Components
  • Integrated 50-V Power Switch,
    R(ON) = 200 m Typical
  • Integrated IGBT Driver
  • High Efficiency
  • Programmable Peak Current, 0.95 A ~ 1.8 A
  • Input Voltage of 1.8 V to 12 V
  • Optimized Control Loop for Fast Charge Time
  • Sensing All Trigger From Primary Side
  • 10-Pin MSOP/16-Pin QFN Package
  • Protection
    • MAX On Time
    • Over VDS Shutdown
    • Thermal Monitor
  • APPLICATIONS
    • Digital Still Cameras (DSC)
    • Optical Film Cameras
    • Mobile Phones With Camera
    • PDAs With Camera

PowerPAD is a trademark of Texas Instruments.

Description

This device offers a complete solution for charging a photo flash capacitor from battery input, and subsequently discharging the capacitor to the xenon tube. The device has an integrated power switch, IGBT driver, and control logic blocks for charge applications. Compared with discrete solutions, the device significantly reduces the component count, shrinks the solution size, and eases design complexity. Additional advantages are fast charging time and high efficiency due to the optimized PWM control algorithm.

Other provisions of the device includes four options for determining a different target voltage, programmable peak current, thermal disable monitor, input signal for charge enable, flash enable, and an output signal for charge completion status.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS65552ADGQACTIVE-35 to 851.40 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS65552ADGQG4ACTIVE-35 to 851.40 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS65552ADGQRACTIVE-35 to 851.25 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol
TPS65552ADGQRG4ACTIVE-35 to 851.25 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol
TPS65552ARGTRACTIVE-35 to 851.25 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS65552ARGTRE3ACTIVE-35 to 851.25 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:07 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS65552ADGQ
WorldwideDigiKey  Available
Mouser Electronics 212
TI Lead Time*: 20 WeeksTPS65552ADGQG4
AsiaFarnell Asia 261
EuropeFarnell 261
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS65552ADGQR
WorldwideDigiKey 534
TI Lead Time*: 20 WeeksTPS65552ADGQRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS65552ARGTR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS65552ARGTRE3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65552ADGQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-250C-1 YEARViewView
TPS65552ADGQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-250C-1 YEARViewView
TPS65552ADGQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-250C-1 YEARViewView
TPS65552ADGQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-250C-1 YEARViewView
TPS65552ARGTR RoHS Compliant Pb-Free (RoHS) CU SN Level-2-250C-1 YEARViewView
TPS65552ARGTRE3 RoHS Compliant Pb-Free (RoHS) CU SN Level-2-250C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65552A Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS6555x Evaluation ModuleTPS6555XEVM-097Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65573 Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.
TPS65562 Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.
TPS65561 Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.
TPS65563A Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here