TPS65562 Status: ACTIVE

Integrated Photo Flash Charger and IGBT Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS65552A TPS65560 TPS65561 TPS65562TPS65563A TPS65573 
VCC(V)5  3  3  3  5.5  5.5  
Vin(Min)(V)1.8  1.6  1.6  1.6  1.4  1.4  
Vin(Max)(V)12  12  12  12  12  12  
Pin/Package10MSOP-PowerPAD, 16QFN  16QFN  16QFN  16QFN  16QFN  12SON  
Programmable Peak Current(Min)(A)0.95  0.9  1.1  1.1  0.5  0.5  
Programmable Peak Current(Max)(A)1.8  1.8  2.2  2.2  2  1.5  
Power Switch(V)50  50  50  50  50  50  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65561: Integrated Photo Flash Charger and IGBT Driver
  • TPS65573: Integrated Photo Flash Charger and IGBT Driver
  • TPS65552A: Integrated Photo Flash Charger and IGBT Driver

More Related Products

Product Information

Features

  • High Integrated Solution to Reduce Components
  • Integrated Voltage Reference
  • Integrated 50-V Power Switch
  • Integrated Insulated Gated BiPolar Transistor (IGBT) Driver
  • High Efficiency
  • Programmable Peak Current, 0.9 A ~ 1.8 A
  • Input Voltage of 1.6 V to 12 V
  • Optimized Control Loop for Fast Charge Time
  • Isolate IGBT VCC from VCC
  • Output Voltage Feedback From Primary Side
  • 16-pin QFN Package
  • Protection
    • MAX On Time
    • MAX Off Time
    • Over Current Shutdown to Monitor VDS at SW Pin (OVDS)
    • Thermal Disable
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras

PowerPAD is a trademark of Texas Instruments.

Description

This device offers a complete solution for charging photo flash capacitor from battery input, and subsequently discharging the capacitor to a xenon flash tube. This device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for charging applications and driving IGBT application. Compared with discreet solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube application. Additional advantages are a fast charging time and high efficiency from an optimized pulse width modulation (PWM) control algorithm.

Other provisions of the device includes sensing the output voltage from the primary side, programmable peak current, thermal shutdown, an output pin for charge completion, and input pins for charge enable and flash enable.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS65562RGTRACTIVE-35 to 850.95 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS65562RGTRG4ACTIVE-35 to 850.95 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R 
TPS65562RGTTACTIVE-35 to 851.05 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS65562RGTTG4ACTIVE-35 to 851.05 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:07 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS65562RGTR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS65562RGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS65562RGTT
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS65562RGTTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS65562RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65562RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65562RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS65562RGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS65562 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS65561 Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.
TPS65573 Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.
TPS65552A Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.
TPS65563A Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.
TPS65560 Integrated Photo Flash Charger and IGBT Driver LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here