|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThe TPS65573 offers a complete solution for a charging photo flash capacitor and flashing xenon tube with insulated gate bipolar transfer (IGBT) driver. This device has an integrated voltage reference, power (SW), comparators for peak current detection/power SW turnon detection/charge complete detection, IGBT driver and control logics for charging applications/driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the total solution size, and erases the difficulty of design for xenon tube application. Additional advantages are a fast charging time and high efficiency since this device has an optimized pulse width modulation (PWM) control algorithm for photo flash charging. Also this device has high accuracy for peak current detection and for charge completion detection. The distribution of charging time is smaller. Other provisions of the device include sensing the output voltage at the primary side, programmable peak current at the primary side, protection features (thermal shutdown and overcurrent), an output pin for charge completion detection, input pins for charge enable, flash acceptable, and flash on. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS65573DSSR | ACTIVE | -35 to 85 | 0.55 | 1ku | SON (DSS) | 12 | 3000 | LARGE T&R | Purchase Samples |
| TPS65573DSST | ACTIVE | -35 to 85 | 0.65 | 1ku | SON (DSS) | 12 | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS65573DSSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS65573DSST | |||
| Worldwide | DigiKey | 176 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS65573DSSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS65573DSST | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS65573 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS65563A | Integrated Photo Flash Charger and IGBT Driver | LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS | TI customers also evaluated this product. |
| TPS65552A | Integrated Photo Flash Charger and IGBT Driver | LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS | TI customers also evaluated this product. |
| TPS65562 | Integrated Photo Flash Charger and IGBT Driver | LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS | TI customers also evaluated this product. |
| TPS65561 | Integrated Photo Flash Charger and IGBT Driver | LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number