TPS658620 Status: ACTIVE

Multi-channel Power Management Unit with Li-Ion Battery Charger


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS658600 TPS658610 TPS658620TPS658621A 
Vin(Min)(V)3  3  3  3  
Vin(Max)(V)18  18  18  18  
Step-Down DC/DC Converter  3  3  3  3  
LDO11  11  11  11  
Processor NameNvidia Tegra 600/650  Nvidia Tegra 600/650    
Pin/Package120BGA MICROSTAR JUNIOR  120BGA MICROSTAR JUNIOR  120BGA MICROSTAR JUNIOR  169BGA MICROSTAR  
TopologyMulti-Channel  Multi-Channel  Multi-Channel  Multi-Channel  
Regulated Outputs(#)14  14  14  14  
 SamplesSamplesSamplesSamples
 Inventory Not AvailableInventoryInventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS658600: Multi-channel Power Management Unit with Li-Ion Battery Charger
  • TPS658610: Multi-channel Power Management Unit with Li-Ion Battery Charger

Product Information

Features

  • BATTERY CHARGER
    • Complete Charge Management Solution for a Single Cell Li-Ion/Li-Pol Cell With Dynamic Power Management and Thermal Foldback.
    • Maximum 1.0A charge current
    • Programmable Adapter and USB Charge Operation
  • INTEGRATED POWER SUPPLIES
    • 3 Programmable Step-Down converters
      • Software Controlled Enable/Forced PWM Mode
      • Automatic Power Saving Mode
      • Maximum 1.2A Outputs
    • 11 Programmable General Purpose LDOs
      • 7 With Output Voltages of 1.25V to 3.3V
      • 2 With Output Voltages of 0.725V to 1.5V or 1.25V to 2.586V (factory configurable)
      • 1 "Always On" With Output Voltages of 1.25V to 3.3V
      • 1 With Output Voltage of 1.70V\x962.475V
  • DISPLAY SUPPORT FUNCTIONS
    • 4 PWM Outputs With Programmable Frequency and Duty Cycle
    • Dual RGB LED Drivers
    • Constant Current WLED Driver
      • 26.5V (max) at 25mA
      • Over-Voltage Protection

View All Features in Datasheet

Description

The TPS658620 provides an easy to use, fully integrated solution for handheld devices, integrating charge management, multiple regulated power supplies, system management and display functions in a small 6x6 package. The I2C interface enables control of a wide range of subsystem parameters. Internal registers have a complete set of status information, enabling easy diagnostics and host-controlled handling of fault conditions.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS658620ZQZRACTIVE-40 to 856.95 | 1kuBGA MICROSTAR JUNIOR (ZQZ) | 120 2500 | LARGE T&RPurchase Samples
TPS658620ZQZTACTIVE-40 to 857.65 | 1kuBGA MICROSTAR JUNIOR (ZQZ) | 120 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:07 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksTPS658620ZQZR
None Reported
View Distributors
TI Lead Time*: 6 WeeksTPS658620ZQZT
WorldwideDigiKey 449
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS658620ZQZR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TPS658620ZQZT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS658620 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS658600 Multi-channel Power Management Unit with Li-Ion Battery Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS658610 Multi-channel Power Management Unit with Li-Ion Battery Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here