|
|
|
|
Other qualified versions of TPS70345
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS703xx family of devices is designed to provide a complete power management solution for TI DSP, processor power, ASIC, FPGA, and digital applications where dual output voltage regulators are required. Easy programmability of the sequencing function makes this family ideal for any TI DSP application with power sequencing requirements. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset inputs, and enable function, provide a complete system solution. The TPS703xx family of voltage regulators offers very low dropout voltage and dual outputs with power up sequence control, designed primarily for DSP applications. These devices have low noise output performance without using any added filter bypass capacitors, and are designed to have a fast transient response and be stable with 47 µF low ESR capacitors. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS70345PWP | ACTIVE | -40 to 125 | 2.55 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | ||
| TPS70345PWPG4 | ACTIVE | -40 to 125 | 2.55 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | ||
| TPS70345PWPR | ACTIVE | -40 to 125 | 2.35 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |
| TPS70345PWPRG4 | ACTIVE | -40 to 125 | 2.35 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS70345PWP | |||
| Europe | Compel | 53 | |
| TI Lead Time*: 20 WeeksTPS70345PWPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS70345PWPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS70345PWPRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS70345PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS70345PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS70345PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS70345PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS70345 
| Name | Part # | Company | Tool / Software Type |
| TPS70351EVM-165 Evaluation Module | TPS70351EVM-165 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TMS320C6701 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6711D | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6712D | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51123 | Dual-Synchronous, Step-Down Controller w/ Out-of-Audio Operation, 100-mA LDOs for Notebook Sys. Pwr | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61202 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| UC2846 | Current Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TL780-05 | 3 Pin 1.5A Fixed 5V Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51220 | Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54350 | 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54614 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.8V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number