Customers Who Evaluated This Product Also Evaluated
TPS76901-HT: Ultra Low-Power 100-mA Low-Dropout Line Regulators
Product Information
Features
Dual Output Voltages for Split-Supply Applications
Selectable Power Up Sequencing for DSP Applications
55°C to 125°C Operating Temperature
Output Current Range of 1 A on Regulator 1 and 2 A on Regulator 2
Fast Transient Response
Voltage Options Are 3.3 V/2.5 V
Open Drain Power-On Reset With 120-ms Delay
Open Drain Power Good for Regulator 1
Ultralow 185-µA (typical) Quiescent Current
2-µA Input Current During Standby
Low Noise: 78-µVRMS Without Bypass Capacitor
Quick Output Capacitor Discharge Feature
Two Manual Reset Inputs
2% Accuracy Over Load and Temperature
Undervoltage Lockout (UVLO) Feature
20-Pin Ceramic Flatpack Package
Thermal Shutdown Protection
Description
The TPS70358 is designed to provide a complete power management solution for TI DSP, processor power, ASIC, FPGA, and digital applications where dual output voltage regulators are required. Easy programmability of the sequencing function makes this family ideal for any TI DSP applications with power sequencing requirement. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset inputs, and enable function, provide a complete system solution.
The TPS70358 regulator offers very low dropout voltage and dual outputs with power up sequence control, which is designed primarily for DSP applications. These devices have low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 47-µF low ESR capacitors.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:06 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.