TPS70402 Status: ACTIVE

Dual-output 1A/2A Low Dropout (LDO) with dual enables and SVS for split-voltage systems


      
         
Alert me about changes<br/>to this product

 TPS70402TPS70445 TPS70448 TPS70451 TPS70458 
Iout(Max)(A)2  2  2  2  2  
Iout2(A)1  1  1  1  1  
Vdo(Typ)(mV)160  160  160  160  160  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)6  6  6  6  6  
Fixed Output Options(V) 3.3/2.5, 3.3/1.8, 3.3/1.5, 3.3/1.2  3.3/2.5, 3.3/1.8, 3.3/1.5, 3.3/1.2  3.3/2.5, 3.3/1.8, 3.3/1.5, 3.3/1.2  3.3/2.5, 3.3/1.8, 3.3/1.5, 3.3/1.2  
Accuracy(%)2  2  2  2  2  
Output Capacitor(uF)22  22  22  22  22  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Pin/Package24HTSSOP  24HTSSOP  24HTSSOP  24HTSSOP  24HTSSOP  
Vout2(Min)(V)1.22  1.2  1.5  1.8  2.5  
Vout2(Max)(V)5.5  1.2  1.5  1.8  2.5  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Vout(Min)(V) 3.3  3.3  3.3  3.3  
Vout(Max)(V) 3.3  3.3  3.3  3.3  
Regulated Outputs(#)2  2  2  2  2  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS767D318: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • TPS70458: Dual-output (3.3V/1.8V)1A/2A LDO Regulator with dual enables and SVS for split-voltage systems
  • TPS54615: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output
  • TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TL431: Adjustable Precision Shunt Regulator

Product Information

Features

  • Dual Output Voltages for Split-Supply Applications
  • Independent Enable Functions (See Part Number TPS703xx for Sequenced Outputs)
  • Output Current Range of 1 A on Regulator 1 and 2 A on Regulator 2
  • Fast Transient Response
  • Voltage Options: 3.3-V/2.5-V, 3.3-V/1.8-V, 3.3-V/1.5-V, 3.3-V/1.2-V, and Dual Adjustable Outputs
  • Open Drain Power-On Reset with 120-ms Delay
  • Open Drain Power Good for Regulator 1 and Regulator 2
  • Ultralow 185µA (typ) Quiescent Current
  • 2µA Input Current During Standby
  • Low Noise: 78µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • One Manual Reset Input
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 24-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS704xx family of devices consists of dual-output, low-dropout voltage regulators with integrated SVS (RESET, POR, or power on reset) and power good (PG) functions. These devices are capable of supplying 1 A and 2 A by regulator 1 and regulator 2 respectively. Quiescent current is typically 185 µA at full load. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset input, and independent enable functions provide a complete system solution.

The TPS704xx family of voltage regulators offers very low dropout voltage and dual outputs. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 47-µF low ESR capacitors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS70402PWPACTIVE-40 to 1252.55 | 1kuHTSSOP (PWP) | 24 View 60 | TUBE Download CAD Format for this Symbol
TPS70402PWPG4ACTIVE-40 to 1252.55 | 1kuHTSSOP (PWP) | 24 View 60 | TUBE Download CAD Format for this Symbol
TPS70402PWPRACTIVE-40 to 1252.35 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS70402PWPRG4ACTIVE-40 to 1252.35 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:08 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS70402PWP
EuropeCompel 3
TI Lead Time*: 20 WeeksTPS70402PWPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS70402PWPR
EuropeAvnet-SILICA 313
TI Lead Time*: 20 WeeksTPS70402PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS70402PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS70402PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS70402PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS70402PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS70402 Help

Datasheet

Application Notes

View Application Notes for Dual Channel LDO

Reference Designs

Description Part # Company
Power Management Solution for Spartan(TM)-3 (Design 2) PR214 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
XILINXPWR-080 Power Management Evaluation Module for Xilinx FPGAsXILINXPWR-080Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS70458 Dual-output (3.3V/1.8V)1A/2A LDO Regulator with dual enables and SVS for split-voltage systems LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS54615 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS3838K33 220nA Supervisor with 10ms/200ms selectable delay time POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS54372 3-A Active Bus Termination/ DDR Memory DC/DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
BQ24030 Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here