|
|
|
|
Other qualified versions of TPS70751
Product InformationFeatures
PowerPAD, TMS320 are trademarks of Texas Instruments. Description
TPS707xx family devices are designed to provide a complete power management solution for the TMS320 DSP family, processor power, ASIC, FPGA, and digital applications where dual output voltage regulators are required. Easy programmability of the sequencing function makes the TPS707xx family ideal for any TMS320 DSP applications with power sequencing requirements. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit, manual reset inputs, and an enable function, provide a complete system solution. The TPS707xx family of voltage regulators offer very low dropout voltage and dual outputs with power-up sequence control, which is designed primarily for DSP applications. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 10µF low ESR capacitors. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS70751PWP | ACTIVE | -40 to 125 | 1.30 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | ||
| TPS70751PWPG4 | ACTIVE | -40 to 125 | 1.30 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | ||
| TPS70751PWPR | ACTIVE | -40 to 125 | 1.20 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | LARGE T&R | Purchase Samples | |
| TPS70751PWPRG4 | ACTIVE | -40 to 125 | 1.20 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:08 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS70751PWP | |||
| Asia | WPI | 150 | |
| TI Lead Time*: 20 WeeksTPS70751PWPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS70751PWPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS70751PWPRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS70751PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS70751PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS70751PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS70751PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS70751 
View Application Notes for Dual Channel LDO
| Name | Part # | Company | Tool / Software Type |
| Battery Powered, Dual Output EVM for DSP's | TPS60120EVM-174 | Texas Instruments | Development Boards/EVMs |
| Dual output LDO, 250mA/500mA, evaluator with load simulator | TPS70151EVM-152 | Texas Instruments | Development Boards/EVMs |

No Tags are Available for this Part Number