|
|
|
|
Product InformationFeatures
Description
The TPS71xx integrated circuits are a family of micropower low-dropout (LDO) voltage regulators. An order of magnitude reduction in dropout voltage and quiescent current over conventional LDO performance is achieved by replacing the typical pnp pass transistor with a PMOS device. Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (maximum of 32 mV at an output current of 100 mA for the TPS7150) and is directly proportional to the output current (see Figure 1). Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and remains independent of output loading (typically 285 µA over the full range of output current, 0 mA to 500 mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. The LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 0.5 µA maximum at TJ = 25°C. Voltage Power good (PG) reports low output voltage and can be used to implement a power-on reset or a low-battery indicator. The TPS71xx is offered in 3.3-V, 4.85-V, and 5-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.2 V to 9.75 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges (3% for adjustable version). The TPS71xx family is available in PDIP (8 pin), SO (8 pin), and TSSOP (20-pin) packages. The TSSOP has a maximum height of 1,2 mm. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS7101QD | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TPS7101QDG4 | ACTIVE | -40 to 125 | 1.45 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TPS7101QDR | ACTIVE | -40 to 125 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TPS7101QDRG4 | ACTIVE | -40 to 125 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TPS7101QP | ACTIVE | -40 to 125 | 1.30 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TPS7101QPE4 | ACTIVE | -40 to 125 | 1.30 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TPS7101QPW | ACTIVE | -40 to 125 | 1.45 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TPS7101QPWG4 | ACTIVE | -40 to 125 | 1.45 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TPS7101QPWLE | OBSOLETE | -40 to 125 | TSSOP (PW) | 20 | View | Not Available | ||||
| TPS7101QPWR | ACTIVE | -40 to 125 | 1.30 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
| TPS7101QPWRG4 | ACTIVE | -40 to 125 | 1.30 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:02 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS7101QD | |||
| Americas | Arrow | 7 | |
| Avnet | 400 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 76 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 598 | ||
| TI Lead Time*: 20 WeeksTPS7101QDG4 | |||
| Asia | Farnell Asia | 93 | |
| Europe | Farnell | 43 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS7101QDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 648 | |
| Mouser Electronics | 64 | ||
| TI Lead Time*: 20 WeeksTPS7101QDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTPS7101QP | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 50 | |
| Worldwide | DigiKey | 594 | |
| Mouser Electronics | 180 | ||
| TI Lead Time*: 1 WeekTPS7101QPE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 197 | ||
| TI Lead Time*: 1 WeekTPS7101QPW | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 165 | ||
| TI Lead Time*: 1 WeekTPS7101QPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTPS7101QPWR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 1 WeekTPS7101QPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS7101QD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7101QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7101QDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7101QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7101QP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TPS7101QPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TPS7101QPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7101QPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7101QPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7101QPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS7101 
View Application Notes for Dual Channel LDO
| Name | Part # | Company | Tool / Software Type |
| Free Tool: Calculates Parameters for TPS7x01 | TPS7X01CALC | Texas Instruments | Calculation Utilities |
| |||

No Tags are Available for this Part Number