TPS71202-EP Status: ACTIVE

Enhanced Product Dual, 250-mA Output, Ultra-Low Noise, High PSRR, Low-Dropout, Linear Regulator


      
         
Alert me about changes<br/>to this product

 TPS71202-EP
Pin/Package10SON  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TPS71202-EP

Version Part Number Definition
Catalog TPS71202 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS71818-33: Dual, 200mA Output, Low Noise, High PSRR LDO Linear Regulators
  • TPS767D301-EP: Enhanced Product Dual-Output Low-Dropout Voltage Regulators
  • TPS71202: Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator
  • TPS76901-HT: Ultra Low-Power 100-mA Low-Dropout Line Regulators
  • TPS3837K33-EP: Enhanced Product Nanopower Supervisory Circuits

More Related Products

Product Information

Features

  • Dual 250-mA High-Performance RF LDOs
  • Adjustable Output Voltage (1.2 V to 5.5 V)
  • High PSRR: 65 dB at 10 kHz
  • Ultra-Low Noise: 32 µVrms
  • Fast Start-Up Time: 60 µs
  • Stable with 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage: 125 mV at 250 mA
  • Independent Enable Pins
  • Thermal Shutdown and Independent Current Limit
  • Available in Thermally-Enhanced SON Package: 3 mm × 3 mm × 1 mm
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Wireless PDA/Handheld Products
    • PCMCIA/Wireless LAN Applications
    • Digital Camera/Camcorder/Internet Audio
    • DSP/FPGA/ASIC/Controllers and Processors
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site

View All Features in Datasheet

Description

The TPS71202 low-dropout (LDO) voltage regulator is tailored to noise-sensitive and RF applications. It features dual 250-mA LDOs with ultra-low noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2-µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). The regulator achieves fast start-up times (approximately 60 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is reduced to less than 0.3 µA typical. The regulator exhibits approximately 32 µVrms of output voltage noise with VOUT = 2.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS71202MDRCTEPACTIVE-55 to 125V62/08621-01XE3.40 | 100uSON (DRC) | 10 View 250 | SMALL T&RContact TI Distributor or Sales Office
V62/08621-01XEACTIVE-55 to 125 3.40 | 100uSON (DRC) | 10 View 250 | SMALL T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:06 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS71202MDRCTEP
AsiaWPI 250
WorldwideDigiKey 400
TI Lead Time*: 20 WeeksV62/08621-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS71202MDRCTEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/08621-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS71202-EP Help

Datasheet

Application Notes

View Application Notes for Dual Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS71818-33 Dual, 200mA Output, Low Noise, High PSRR LDO Linear Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS767D301-EP Enhanced Product Dual-Output Low-Dropout Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS71202 Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS70358M Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS70751-EP Enhanced Product Dual-Output Ldo Voltage Regulator W/ Power-Up Sequencing LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS76901-HT Ultra Low-Power 100-mA Low-Dropout Line Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS3837K33-EP Enhanced Product Nanopower Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here