|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TPS712xx family of low-dropout (LDO) voltage regulators is tailored to noise-sensitive and RF appli- cations. These products feature dual 250 mA LDOs with ultralow noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2 µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). Each regulator achieves fast start-up times (approximately 60 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is re- duced to less than 0. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS71219DRCR | ACTIVE | -40 to 125 | 0.80 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS71219DRCRG4 | ACTIVE | -40 to 125 | 0.80 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS71219DRCT | ACTIVE | -40 to 125 | 0.90 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | ||
| TPS71219DRCTG4 | ACTIVE | -40 to 125 | 0.90 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPS71219DRCR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 16 WeeksTPS71219DRCRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS71219DRCT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 500 | |
| WPI | 148 | ||
| Europe | Farnell | 500 | |
| Worldwide | Mouser Electronics | 313 | |
| TI Lead Time*: 16 WeeksTPS71219DRCTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS71219DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS71219DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS71219DRCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS71219DRCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS71219 
View Application Notes for Dual Channel LDO
| Name | Part # | Company | Tool / Software Type |
| TPS712xx Evaluation Module | TPS712XXEVM-050 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number