Customers Who Evaluated This Product Also Evaluated
TPS71334: Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator with Integrated SVS
TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
TPS54418: 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter
TPS62290: 2.25MHz 1A Step-Down Converter in 2x2mm SON Package
Product Information
Features
Dual 250 mA High-Performance RF LDOs
Available in Fixed and Adjustable Voltage Options (1.2 V to 5.5 V)
High PSRR: 65 dB at 10 kHz
UltraLow Noise: 32 µVrms
Fast Start-Up Time: 60 µs
Stable with 2.2 µF Ceramic Capacitor
Excellent Load/Line Transient Response
Very Low Dropout Voltage: 125 mV at 250 mA
Independent Enable Pins
Thermal Shutdown and Independent Current Limit
Available in Thermally-Enhanced SON Package: 3mm × 3mm × 1mm
APPLICATIONS
Cellular and Cordless Phones
Wireless PDA/Handheld Products
PCMCIA/Wireless LAN Applications
Digital Camera/Camcorder/Internet Audio
DSP/FPGA/ASIC/Controllers and Processors
Description
The TPS712xx family of low-dropout (LDO) voltage regulators is tailored to noise-sensitive and RF appli- cations. These products feature dual 250 mA LDOs with ultralow noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2 µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). Each regulator achieves fast start-up times (approximately 60 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is re- duced to less than 0.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:07 AM GMT, 25 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.