TPS7133 Status: ACTIVE

Lowest Dropout (LDO) PMOS Voltage Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS7101 TPS7133TPS7148 TPS7150 
Iout(Max)(A)0.5  0.5  0.5  0.5  
Vdo(Typ)(mV)146  235  150  146  
Vin(Min)(V)2.5  3.54  4.95  5.146  
Vin(Max)(V)10  10  10  10  
Output Capacitor(uF)10  10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  
Pin/Package20PDIP, 20TSSOP, 8PDIP, 8SOIC  20TSSOP, 8PDIP, 8SOIC  20PDIP, 8PDIP, 8SOIC  20HTSSOP, 20TSSOP, 8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  
Vout(Min)(V) 3.3  4.85  5  
Vout(Max)(V) 3.3  4.85  5  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS7150: Lowest Dropout (LDO) PMOS Voltage Regulator
  • TPS62290: 2.25MHz 1A Step-Down Converter in 2x2mm SON Package

Product Information

Features

  • Available in 5-V, 4.85-V, and 3.3-V Fixed-Output and Adjustable Versions
  • Very Low-Dropout Voltage ...Maximum of 32 mV at IO = 100 mA (TPS7150)
  • Very Low Quiescent Current – Independent of Load . . . 285 µA Typ
  • Extremely Low Sleep-State Current
       0.5 µA Max
  • 2% Tolerance Over Specified Conditions For Fixed-Output Versions
  • Output Current Range of 0 mA to 500 mA
  • TSSOP Package Option Offers Reduced Component Height for Space-Critical Applications
  • Power-Good (PG) Status Output

Description

The TPS71xx integrated circuits are a family of micropower low-dropout (LDO) voltage regulators. An order of magnitude reduction in dropout voltage and quiescent current over conventional LDO performance is achieved by replacing the typical pnp pass transistor with a PMOS device.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (maximum of 32 mV at an output current of 100 mA for the TPS7150) and is directly proportional to the output current (see Figure 1). Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and remains independent of output loading (typically 285 µA over the full range of output current, 0 mA to 500 mA).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS7133QDACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7133QDG4ACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7133QDRACTIVE-40 to 1251.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS7133QDRG4ACTIVE-40 to 1251.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS7133QPACTIVE-40 to 1251.30 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7133QPE4ACTIVE-40 to 1251.30 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7133QPWACTIVE-40 to 1251.45 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS7133QPWG4ACTIVE-40 to 1251.45 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS7133QPWLEOBSOLETE-40 to 125 TSSOP (PW) | 20 View    Download CAD Format for this FootprintNot Available
TPS7133QPWPLEOBSOLETE-40 to 125 TSSOP (PW) | 20 View    Download CAD Format for this FootprintNot Available
TPS7133QPWRACTIVE-40 to 1251.30 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7133QPWRG4ACTIVE-40 to 1251.30 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:07 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS7133QD
AmericasArrow >1k
Avnet 661
Rochester Electronics >1k
AsiaFarnell Asia 244
EuropeAvnet-SILICA 23
Farnell 242
WorldwideDigiKey >1k
Mouser Electronics 34
TI Lead Time*: 20 WeeksTPS7133QDG4
AmericasRochester Electronics 975
EuropeCompel 111
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS7133QDR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS7133QDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS7133QP
AmericasArrow 100
Avnet 15
Rochester Electronics 918
AsiaWPI 125
EuropeAvnet-SILICA 150
EBV Elektronik 50
WorldwideDigiKey 201
TI Lead Time*: 14 WeeksTPS7133QPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS7133QPW
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS7133QPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS7133QPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS7133QPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS7133QD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7133QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7133QDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7133QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7133QP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPS7133QPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPS7133QPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7133QPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7133QPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7133QPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS7133 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS7150 Lowest Dropout (LDO) PMOS Voltage Regulator LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here