TPS7150 Status: ACTIVE

Lowest Dropout (LDO) PMOS Voltage Regulator

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS7101 TPS7133 TPS7148 TPS7150
Iout(Max)(A)0.5  0.5  0.5  0.5  
Vdo(Typ)(mV)146  235  150  146  
Vin(Min)(V)2.5  3.54  4.95  5.146  
Vin(Max)(V)10  10  10  10  
Output Capacitor(uF)10  10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  
Pin/Package20PDIP, 20TSSOP, 8PDIP, 8SOIC  20TSSOP, 8PDIP, 8SOIC  20PDIP, 8PDIP, 8SOIC  20HTSSOP, 20TSSOP, 8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • Product Information

    Features

    • Available in 5-V, 4.85-V, and 3.3-V Fixed-Output and Adjustable Versions
    • Very Low-Dropout Voltage ...Maximum of 32 mV at IO = 100 mA (TPS7150)
    • Very Low Quiescent Current – Independent of Load . . . 285 µA Typ
    • Extremely Low Sleep-State Current
         0.5 µA Max
    • 2% Tolerance Over Specified Conditions For Fixed-Output Versions
    • Output Current Range of 0 mA to 500 mA
    • TSSOP Package Option Offers Reduced Component Height for Space-Critical Applications
    • Power-Good (PG) Status Output

    Description

    The TPS71xx integrated circuits are a family of micropower low-dropout (LDO) voltage regulators. An order of magnitude reduction in dropout voltage and quiescent current over conventional LDO performance is achieved by replacing the typical pnp pass transistor with a PMOS device.

    Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (maximum of 32 mV at an output current of 100 mA for the TPS7150) and is directly proportional to the output current (see Figure 1). Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and remains independent of output loading (typically 285 µA over the full range of output current, 0 mA to 500 mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. The LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 0.5 µA maximum at TJ = 25°C.

    Voltage – Power good (PG) reports low output voltage and can be used to implement a power-on reset or a low-battery indicator.

    The TPS71xx is offered in 3.3-V, 4.85-V, and 5-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.2 V to 9.75 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges (3% for adjustable version). The TPS71xx family is available in PDIP (8 pin), SO (8 pin), and TSSOP (20-pin) packages. The TSSOP has a maximum height of 1,2 mm.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS7150QDACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS7150QDG4ACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS7150QDRACTIVE-40 to 1251.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS7150QDRG4ACTIVE-40 to 1251.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS7150QPACTIVE-40 to 1251.30 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS7150QPE4ACTIVE-40 to 1251.30 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS7150QPWACTIVE-40 to 1251.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS7150QPWG4ACTIVE-40 to 1251.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS7150QPWLEOBSOLETE-40 to 125 TSSOP (PW) | 20 View    Download CAD Format for this FootprintNot Available

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    TPS7150QDAs of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasAvnet 99
     DigiKey 864
     Newark 64
     Rochester Electronics 71
     EuropeEBV Elektronik 38
     Farnell 444
    TPS7150QDG4As of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasAvnet >1k
     DigiKey  Available
     Mouser Electronics 225
     EuropeEBV Elektronik 38
    TPS7150QDRAs of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasDigiKey  Available
     Rochester Electronics >1k
    TPS7150QDRG4As of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasDigiKey  Available
    TPS7150QPAs of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasAvnet 490
     DigiKey >1k
     Mouser Electronics 982
     Rochester Electronics >1k
     EuropeEBV Elektronik 50
    TPS7150QPE4As of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasDigiKey  Available
    TPS7150QPWAs of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     1 Week AmericasRochester Electronics >1k
    TPS7150QPWG4As of 8:30 AM GMT, 03 Jul 2009As of 8:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     1 WeekNone Reported
    View Distributors
       
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS7150QD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS7150QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS7150QDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS7150QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS7150QP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TPS7150QPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TPS7150QPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS7150QPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS7150 Help

    Datasheet

    Application Notes

    View Application Notes for Dual Channel LDO

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click 

Here