|
|
|
|
Other qualified versions of TPS71501
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS715xx low-dropout (LDO) voltage regulators offer thebenefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices, which operate over an input range of 2.5 V to 24 V, are stable with any capacitor (≥ 0.47 µF). The low dropout voltage and low quiescent current allow operations at extremely low power levels. Therefore, the devices are ideal for powering battery management ICs. Specifically, since the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery charging ICs. The usual PNP pass transistor has been replaced by a PMOS pass element. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS71501DCKR | ACTIVE | 0.34 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | |||
| TPS71501DCKRG4 | ACTIVE | 0.34 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:07 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS71501DCKR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | >1k | ||
| Rochester Electronics | 447 | ||
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Europe | Compel | >1k | |
| Farnell | 225 | ||
| Worldwide | DigiKey | 845 | |
| TI Lead Time*: 20 WeeksTPS71501DCKRG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS71501DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS71501DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS71501 
| Name | Part # | Company | Tool / Software Type |
| TPS71533 Evaluation Module | TPS71533EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS79301 | Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ24073 | USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54383 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number