TPS71525 Status: ACTIVE

Single Output LDO, 50mA, Fixed(2.5V), High Input Voltage, Low Quiescent Current


      
         
Alert me about changes<br/>to this product

 TPS71501 TPS71518 TPS71519 TPS71523 TPS71525TPS71530 TPS71533 TPS715345 TPS71550 
Iout(Max)(A)0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  
Vdo(Typ)(mV)415  415  415  415  415  415  415  415  415  
Iq(Typ)(mA)0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  0.0032  
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)24  24  24  24  24  24  24  24  24  
Vout(Min)(V) 1.8  1.9  2.3  2.5  3  3.3  3.45  5  
Vout(Max)(V) 1.8  1.9  2.3  2.5  3  3.3  3.45  5  
Vout Adj(Min)(V)1.2          
Vout Adj(Max)(V)15          
Accuracy(%)4  4  4  4  4  4  4  4  4  
Output Capacitor(uF)0.47  0.47  0.47  0.47  0.47  0.47  0.47  0.47  0.47  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  1.9  2.3  2.5  3  3.3  3.45  5  
Pin/Package5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS71525

Version Part Number Definition
Automotive TPS71525-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • Product Information

    Features

    • 24-V Maximum InputVoltage
    • Low 3.2-µA Quiescent Current at 50 mA
    • Stable With Any Capacitor (≥ 0.47 µF)
    • 50-mA Low-Dropout Regulator
    • Available in 1.8 V, 1.9 V, 2.3 V, 2.5 V, 3.0 V,
      3.3 V, 3.45 V, 5.0 V, and
      Adjustable (1.2 V to 15 V)
    • Designed to Support MSP430 Families:
      • 1.9-V version ensured to be higher than minimum VIN of 1.8 V
      • 2.3-V version ensured to meet 2.2-V minimum VIN for FLASH on MSP430F2xx
      • 3.45-V version ensured to be lower than maximum VIN of 3.6 V
      • Wide variety of fixed output voltage options to match VIN to the minimum required for desired MSP430 speed
    • Minimum/Maximum Specified Current Limit
    • 5-Pin SC70/SOT-323 (DCK) Package
    • -40°C to +125°C Specified Junction
      Temperature Range
    • For 80-mA Rated Current and Higher Power Package, see TPS715Axx
    • APPLICATIONS
      • Ultra-Low Power Microcontrollers
      • Cellular/Cordless Handsets
      • Portable/Battery-Powered Equipment

    Description

    The TPS715xx low-dropout (LDO) voltage regulators offer thebenefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices, which operate over an input range of 2.5 V to 24 V, are stable with any capacitor (≥ 0.47 µF). The low dropout voltage and low quiescent current allow operations at extremely low power levels. Therefore, the devices are ideal for powering battery management ICs. Specifically, since the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery charging ICs.

    The usual PNP pass transistor has been replaced by a PMOS pass element.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    BQ71525DCKRACTIVE-40 to 850.55 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    BQ71525DCKRG4ACTIVE-40 to 850.55 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS71525DCKRACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS71525DCKRG4ACTIVE-40 to 850.34 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:07 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksBQ71525DCKR
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksBQ71525DCKRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTPS71525DCKR
    AmericasArrow >1k
    Newark >1k
    AsiaWPI >1k
    TI Lead Time*: 20 WeeksTPS71525DCKRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    BQ71525DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    BQ71525DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS71525DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS71525DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS71525 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    TPS71533 Evaluation ModuleTPS71533EVMTexas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here