Available in 1.8 V, 1.9 V, 2.3 V, 2.5 V, 3.0 V, 3.3 V, 3.45 V, 5.0 V, and Adjustable (1.2 V to 15 V)
Designed to Support MSP430 Families:
1.9-V version ensured to be higher than minimum VIN of 1.8 V
2.3-V version ensured to meet 2.2-V minimum VIN for FLASH on MSP430F2xx
3.45-V version ensured to be lower than maximum VIN of 3.6 V
Wide variety of fixed output voltage options to match VIN to the minimum required for desired MSP430 speed
Minimum/Maximum Specified Current Limit
5-Pin SC70/SOT-323 (DCK) Package
-40°C to +125°C Specified Junction Temperature Range
For 80-mA Rated Current and Higher Power Package, see TPS715Axx
APPLICATIONS
Ultra-Low Power Microcontrollers
Cellular/Cordless Handsets
Portable/Battery-Powered Equipment
Description
The TPS715xx low-dropout (LDO) voltage regulators offer thebenefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices, which operate over an input range of 2.5 V to 24 V, are stable with any capacitor (≥ 0.47 µF). The low dropout voltage and low quiescent current allow operations at extremely low power levels. Therefore, the devices are ideal for powering battery management ICs. Specifically, since the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery charging ICs.
The usual PNP pass transistor has been replaced by a PMOS pass element.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:06 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.