TPS71701 Status: ACTIVE

Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator


      
         
Alert me about changes<br/>to this product

 TPS71701TPS71709 TPS71710 TPS71711 TPS71712 TPS71713 TPS71715 TPS71718 TPS717185 TPS71719 TPS71721 TPS71725 TPS71726 TPS71727 TPS71728 TPS717285 TPS71729 TPS71730 TPS71733 TPS71745 TPS71750 
Iout(Max)(A)0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  
Vdo(Typ)(mV)170  170  170  170  170  170  170  170  170  170  0.17  170  170  170  170  170  170  170  170  170  170  
Iq(Typ)(mA)0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  
Vout(Min)(V) 0.9  1  1.1  1.2  1.3  1.5  1.8  1.85  0.9  2.1  2.5  2.6  2.7  2.8  2.85  2.9  3  3.3  4.5  5  
Vout(Max)(V) 0.9  1  1.1  1.2  1.5  1.5  1.8  1.85  3.6  2.1  2.5  2.6  2.7  2.8  2.85  2.9  3  3.3  4.5  5  
Vout Adj(Min)(V)0.9                      
Vout Adj(Max)(V)6.2                      
Accuracy(%)3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 0.9  1  1.1  1.2  1.3  1.5  1.8  1.85  1.9  2.1  2.5  2.6  2.7  2.8  2.85  2.9  3  3.3  4.5  5  
Adj Output Options(V)0.9 to 6.2                      
Pin/Package5SC70, 6SON  6SON  5SC70, 6SON  5SC70  5SC70  5SC70  5SC70  5SC70, 6SON  6SON  5SC70  5SC70  5SC70  5SC70  5SC70, 6SON  5SC70, 6SON  5SC70  5SC70  5SC70  5SC70, 6SON  6SON  6SON  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1   1  1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS79901: Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR
  • TPS71733: Single Output LDO, 150mA, Fixed (3.3V), High PSRR, Low Quiescent Current, Low Noise
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS61161A: White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
  • UC3846: Current Mode PWM Controller

More Related Products

Product Information

Features

  • 150mA Low-Dropout Regulator with Enable
  • Low IQ: 45µA (typical)
  • Available in Multiple Output Versions:
    • Fixed Output with Voltages from 0.9V to 5.0V Using Innovative Factory EEPROM Programming
    • Adjustable Output Voltage from 0.9V to 6.2V
  • Ultra-High PSRR:
    • 70dB at 1kHz, 67dB at 100kHz and 45dB at 1MHz
  • Low Noise: 30µV typical (100Hz to 100kHz)
  • Stable with a 1.0µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • 3% Overall Accuracy (over Load/Line/Temp)
  • Over-Current and Over-Temperature Protection
  • Very Low Dropout: 170mV Typical at 150mA
  • Small SC70-5, 2mm x 2mm SON-6, and 1.5mm × 1.5mm SON-6 Packages
  • APPLICATIONS
    • Mobile Phone Handsets
    • Wireless LAN, Bluetooth®
    • PDAs and Smartphones

Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All other trademarks are the property of their respective owners.

Description

The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power supply rejection (PSRR) while maintaining very low 45µA ground current in an ultra-small, five-pin SC70 package. The family uses an advanced BiCMOS process and a PMOSFET pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1.0µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in a small SC70-5 package, a 2mm × 2mm SON-6 package with a thermal pad, and a 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS71701DCKRACTIVE-40 to 1250.36 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS71701DCKRG4ACTIVE-40 to 1250.36 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS71701DCKTACTIVE-40 to 1250.40 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS71701DCKTG4ACTIVE-40 to 1250.40 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS71701DRVRPREVIEW-40 to 125 SON (DRV) | 6     Not Available
TPS71701DRVTPREVIEW-40 to 125 SON (DRV) | 6     Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:06 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS71701DCKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS71701DCKRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS71701DCKT
AsiaWPI 662
TI Lead Time*: 20 WeeksTPS71701DCKTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS71701DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71701DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71701DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71701DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS71701 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS717xx Evaluation ModuleTPS717XXEVM-134Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS79901 Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS71733 Single Output LDO, 150mA, Fixed (3.3V), High PSRR, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS61161A White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
UC3846 Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL2575HV-05 1-A Simple Step-Down Switching Voltage Regulators DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UA78M05 3/4 Pin 500mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
BQ20Z90-V150 SBS v1.1 Compliant Gas Gauge for Use With the bq29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS61202 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS71701:

View All Tags

Other Support



Click Here