TPS71710 Status: ACTIVE

Single Output LDO, 150mA, Fixed (1.0V), High PSRR, Low Quiescent Current, Low Noise


      
         
Alert me about changes<br/>to this product

 TPS71701 TPS71709 TPS71710TPS71711 TPS71712 TPS71713 TPS71715 TPS71718 TPS717185 TPS71719 TPS71721 TPS71725 TPS71726 TPS71727 TPS71728 TPS717285 TPS71729 TPS71730 TPS71733 TPS71745 TPS71750 
Iout(Max)(A)0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  
Vdo(Typ)(mV)170  170  170  170  170  170  170  170  170  170  0.17  170  170  170  170  170  170  170  170  170  170  
Iq(Typ)(mA)0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  0.05  
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  
Vout(Min)(V) 0.9  1  1.1  1.2  1.3  1.5  1.8  1.85  0.9  2.1  2.5  2.6  2.7  2.8  2.85  2.9  3  3.3  4.5  5  
Vout(Max)(V) 0.9  1  1.1  1.2  1.5  1.5  1.8  1.85  3.6  2.1  2.5  2.6  2.7  2.8  2.85  2.9  3  3.3  4.5  5  
Vout Adj(Min)(V)0.9                      
Vout Adj(Max)(V)6.2                      
Accuracy(%)3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 0.9  1  1.1  1.2  1.3  1.5  1.8  1.85  1.9  2.1  2.5  2.6  2.7  2.8  2.85  2.9  3  3.3  4.5  5  
Adj Output Options(V)0.9 to 6.2                      
Pin/Package5SC70, 6SON  6SON  5SC70, 6SON  5SC70  5SC70  5SC70  5SC70  5SC70, 6SON  6SON  5SC70  5SC70  5SC70  5SC70  5SC70, 6SON  5SC70, 6SON  5SC70  5SC70  5SC70  5SC70, 6SON  6SON  6SON  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1   1  1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information

Features

  • 150mA Low-Dropout Regulator with Enable
  • Low IQ: 45µA (typical)
  • Available in Multiple Output Versions:
    • Fixed Output with Voltages from 0.9V to 5.0V Using Innovative Factory EEPROM Programming
    • Adjustable Output Voltage from 0.9V to 6.2V
  • Ultra-High PSRR:
    • 70dB at 1kHz, 67dB at 100kHz and 45dB at 1MHz
  • Low Noise: 30µV typical (100Hz to 100kHz)
  • Stable with a 1.0µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • 3% Overall Accuracy (over Load/Line/Temp)
  • Over-Current and Over-Temperature Protection
  • Very Low Dropout: 170mV Typical at 150mA
  • Small SC70-5, 2mm x 2mm SON-6, and 1.5mm × 1.5mm SON-6 Packages
  • APPLICATIONS
    • Mobile Phone Handsets
    • Wireless LAN, Bluetooth®
    • PDAs and Smartphones

Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All other trademarks are the property of their respective owners.

Description

The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power supply rejection (PSRR) while maintaining very low 45µA ground current in an ultra-small, five-pin SC70 package. The family uses an advanced BiCMOS process and a PMOSFET pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1.0µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in a small SC70-5 package, a 2mm × 2mm SON-6 package with a thermal pad, and a 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS71710DCKRACTIVE-40 to 850.36 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS71710DCKRG4ACTIVE-40 to 850.36 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS71710DCKTACTIVE-40 to 850.40 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS71710DCKTG4ACTIVE-40 to 850.40 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS71710DRVRACTIVE-40 to 1250.40 | 1kuSON (DRV) | 6  3000 | LARGE T&R Download CAD Format for this Symbol 
TPS71710DRVRG4ACTIVE-40 to 1250.40 | 1kuSON (DRV) | 6  3000 | LARGE T&R  
TPS71710DRVTACTIVE-40 to 1250.44 | 1kuSON (DRV) | 6  250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
TPS71710DRVTG4ACTIVE-40 to 1250.44 | 1kuSON (DRV) | 6  250 | SMALL T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:06 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS71710DCKR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPS71710DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS71710DCKT
AmericasNewark 147
AsiaFarnell Asia 141
EuropeFarnell 94
WorldwideDigiKey  Available
Mouser Electronics 372
TI Lead Time*: 14 WeeksTPS71710DCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS71710DRVR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 16 WeeksTPS71710DRVRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS71710DRVT
AmericasArrow 500
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS71710DRVTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS71710DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71710DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71710DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71710DCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71710DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71710DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71710DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS71710DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS71710 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
TPS717xx Evaluation ModuleTPS717XXEVM-134Texas InstrumentsDevelopment Boards/EVMs

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here