|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Bluetooth is a registered trademark of Bluetooth SIG, Inc. Description
The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power supply rejection (PSRR) while maintaining very low 45µA ground current in an ultra-small, five-pin SC70 package. The family uses an advanced BiCMOS process and a PMOSFET pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1.0µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in a small SC70-5 package, a 2mm × 2mm SON-6 package with a thermal pad, and a 1. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS71711DCKR | ACTIVE | -40 to 125 | 0.36 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | |
| TPS71711DCKRG4 | ACTIVE | -40 to 125 | 0.36 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | |
| TPS71711DCKT | ACTIVE | -40 to 125 | 0.40 | 1ku | SC70 (DCK) | 5 | View | 250 | SMALL T&R | Purchase Samples |
| TPS71711DCKTG4 | ACTIVE | -40 to 125 | 0.40 | 1ku | SC70 (DCK) | 5 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:06 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS71711DCKR | |||
| Worldwide | DigiKey | 406 | |
| TI Lead Time*: 20 WeeksTPS71711DCKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS71711DCKT | |||
| Asia | WPI | 268 | |
| Europe | Avnet-SILICA | 500 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS71711DCKTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS71711DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS71711DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS71711DCKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS71711DCKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS71711 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS75833 | Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS74901 | Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71701 | Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UCC3800 | Low-Power BiCMOS Current-Mode PWM | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS62510 | Adjustable, 97% Efficiency, 1.5A Buck Converter for low input voltages | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| REF3125 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS2553 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS62056 | 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ20Z70-V160 | SBS 1.1-Compliant Gas Gauge Enabled with Impedance Track Technology for use with the bq29330 | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number