Customers Who Evaluated This Product Also Evaluated
TPS73430: Single Output LDO, 250mA, Fixed (3.0V), Low Quiescent Current, Low Noise, High PSRR
Product Information
Features
150mA Low-Dropout Regulator with Enable
Low IQ: 45µA (typical)
Available in Multiple Output Versions:
Fixed Output with Voltages from 0.9V to 5.0V Using Innovative Factory EEPROM Programming
Adjustable Output Voltage from 0.9V to 6.2V
Ultra-High PSRR:
70dB at 1kHz, 67dB at 100kHz and 45dB at 1MHz
Low Noise: 30µV typical (100Hz to 100kHz)
Stable with a 1.0µF Ceramic Capacitor
Excellent Load/Line Transient Response
3% Overall Accuracy (over Load/Line/Temp)
Over-Current and Over-Temperature Protection
Very Low Dropout: 170mV Typical at 150mA
Small SC70-5, 2mm x 2mm SON-6, and 1.5mm × 1.5mm SON-6 Packages
APPLICATIONS
Mobile Phone Handsets
Wireless LAN, Bluetooth®
PDAs and Smartphones
Bluetooth is a registered trademark of Bluetooth SIG, Inc. All other trademarks are the property of their respective owners.
Description
The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power supply rejection (PSRR) while maintaining very low 45µA ground current in an ultra-small, five-pin SC70 package. The family uses an advanced BiCMOS process and a PMOSFET pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1.0µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in a small SC70-5 package, a 2mm × 2mm SON-6 package with a thermal pad, and a 1.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:06 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.